Genesis HighSpeed Tethered Mainframes Genesis HighSpeed Tethered Mainframes | HBM

Genesis HighSpeed Tethered Mainframes

HBM’s tethered Genesis HighSpeed mainframes are the indispensable basis for our versatile and extremely powerful data acquisition systems and provide all the features expected from a transient recorder. Our tethered mainframes are outstanding due to the unusually high number of 2 (GEN2tB) up to 17 (GEN17tA) data acquisition cards they can be equipped with and provide maximum flexibility to best suit your application’s needs. Multiple mainframes can be linked to extend your test system even further. The included Perception software completes the package.

Complete

Perception software included with patented, extremely fast visualization of large amounts of data

Expandable

  • Optical Ethernet
  • Multi-Mainframe capabilities
  • Optical Master / Sync

Easy to Integrate

  • EtherCAT Support
  • PTPv2 and IRIG synchronization
  • CAN FD Support
  • GEN DAQ API

Depending on the selected operating mode - continuous or transient - measurement data is either transferred directly to the internal SSD, stored on the optional removable disk, transferred to an external PC or it is initially buffered on the input cards’ high-speed RAM to offer transient recording without any throughput limitations.

All Genesis HighSpeed mainframes provide compact dimension for an efficient mounting in a rack or cabinet. A Master/Sync function is available for synchronized recording using two or more Genesis HighSpeed mainframes.

Your Genesis HighSpeed can be integrated smoothly into a system with other devices, as all mainframes support the Precision Time Protocol (PTP v2). This enables the clocks of multiple devices networked via Ethernet to be synchronized - regardless of the product family.

Comparison

 

GEN2tB

GEN4tB

GEN7tA

GEN17tA

 

 

Description

To be used with external PC; portable use or rack mount; for small channel counts

To be used with external PC; portable use or rack mount; for small channel counts

To be used with external PC; for rack mount and for medium channel counts

To be used with external PC; for rack mount and for high channel counts

Installed / included software

Perception Standard 64bit                                       

Perception Standard 64bit                                   

Perception Standard 64bit                              

Perception Standard 64bit                            

Slots for data acquisition cards

2

4

7

17

Data transfer rate

 

 

 

 

... to PC, 1 GBit Ethernet

100 MB/s

100 MB/s

100 MB/s

100 MB/s

... to PC, 10 GBit Ethernet

--

400 MB/s

400 MB/s

400 MB/s

... to built-in drive

200 MB/s

350 MB/s

350 MB/s

350 MB/s

Digital events 

Up to 32

Up to 64

Up to 96

Up to 96

Master/Sync synchronization connector

SFP option

SFP option

included

included

EtherCAT support

no

yes

yes

yes

CAN FD support

yes

yes

yes

yes

Synchronization

PTPv2, Master/Sync, IRIG,
GPS

PTPv2, Master/Sync, IRIG,
GPS

PTPv2, Master/Sync, IRIG, GPS

PTPv2, Master/Sync, IRIG, GPS

 

제품 CAD 파일 다운로드
Tethered Mainframes CAD step 파일

Product Literature

제목 / 설명언어
데이터 시트
GEN17tA - 데이터 시트 Korean
GEN17tA - 數據表 Chinese
GEN17tA - Caractéristiques techniques French
GEN17tA - Data Sheet English
GEN17tA - Datenblatt German
GEN17tA - Hoja de características Spanish
GEN17tA - Prospetto dati Italian
GEN17tA - データシート Japanese
GEN2TB - 데이터 시트 Korean
GEN2TB - 數據表 Chinese
GEN2TB - Caractéristiques technique French
GEN2tB - Data Sheet English
GEN2tB - Datenblatt German
GEN2TB - Hoja de caracerísticas Spanish
GEN2TB - Prospetto dati Italian
GEN2TB - データシート Japanese
GEN4tB - 데이터 시트 Korean
GEN4tB - 数据表 Chinese
GEN4tB - Caractéristiques technique French
GEN4tB - Data Sheet English
GEN4tB - Datenblatt German
GEN4tB - Hoja de especificaciones Spanish
GEN4tB - Prospetto dati Italian
GEN4tB - データシート Japanese
GEN7tA - 데이터 시트 Korean
GEN7tA - 数据表 Chinese
GEN7tA - Caractéristiques techniques French
GEN7tA - Data Sheet English
GEN7tA - Datenblatt German
GEN7tA - Hoja de características Spanish
GEN7tA - Prospetto dati Italian
GEN7tA - データシート Japanese
브로슈어
eDrive Power Analyzer Family Overview - 브로셔 Korean
eDrive Power Analyzer Family Overview - 小冊 Chinese
eDrive Power Analyzer Family Overview - Brochure English
eDrive Power Analyzer Family Overview - Brochure French
eDrive Power Analyzer Family Overview - Broschüre German
eDrive Power Analyzer Family Overview - Folheto Portuguese
eDrive Power Analyzer Family Overview - Folleto Spanish
eDrive Power Analyzer Family Overview - Opuscolo Italian
eDrive Power Analyzer Family Overview - ブローシャー Japanese
eDrive testing - 小冊 Chinese
eDrive testing - Brochure French
eDrive Testing - Brochure English
eDrive Testing - Broschüre German
eDrive testing - Opuscolo Italian
eDrive testing - ブローシャー Japanese
Genesis High Speed - Brochure (US) English (US)
Genesis High Speed - Folheto Portuguese
Genesis HighSpeed - 小冊 Chinese
Genesis HighSpeed - Brochure English
Genesis HighSpeed - Broschüre German
사용 메뉴얼
7600 Isolated Digitizer GEN series - User Manual English
GEN17ta - User Manual English
GEN17tB - Operating Manual English
GEN2tB - User manual English
GEN4tB - User Manual English
GEN7tA - User Manual English
GEN7tB - User Manual English, German
빠른 실행 가이드
KAB2139 - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
액세서리
GEN series G070A - 데이터 시트 Korean
GEN series G070A - 数据表 Chinese
GEN series G070A - Caractéristiques technique French
GEN series G070A - Data Sheet English
GEN series G070A - Datenblatt German
GEN series G070A - Hoja de especificaciones Spanish
GEN series G070A - Prospetto dati Italian
GEN series G070A - データシート Japanese
GEN series G072 - Data Sheet English
GEN2tB Wireless Control - Technical Information English
HV Impulse Attenuator - Data Sheet English
안전 수칙
GENseries - Safety Instructions English, German, French, Portuguese, Chinese, Japanese, Korean, Russian
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity 다국어
GEN series - EU Declaration of Conformity 다국어
기타
Calibration and Verification Software Version 4.00 GEN series - User Manual English
GEN series Calibration Kit - Data Sheet English
HBMshop See prices, availability and get an instant quote.