Industrial Ethernet Industrial Ethernet | HBM

Industrial Ethernet allows for higher productivity and more effective automation. Faster control processes are implemented through use of real-time Ethernet with enhanced user data rate. The useful diagnostics functions integrated in the PMX facilitate commissioning and effective service.

PMX can optionally be equipped with a ProfiNET, EtherCAT or Ethernet/IP interface. All modules have been certified in compliance with the user organization. A device description file is included in delivery.

PX01PN

Real-time Ethernet card (ProfiNET device) for automation tasks via ProfiNET (RT and IRT protocol)

PX01EC

Real-time Ethernet card (EtherCAT slave) for automation tasks via EtherCAT (up to 9.6 kHz frame rate)

PX01EP

Ethernet/IP interface card for integrating PMX with Ethernet/IP networks, e.g. in machine or factory automation. PX01EP can be connected to any controller used as Ethernet/IP master and allows real-time data transmission.

 

The interface cards have been developed and tested strictly according to the respective user organization's requirements. The corresponding certificate is available for download in the Product Documentation section. The scope of applications ranges from production control to product testing and machine and system monitoring. Data is transmitted in real time and consistent in time.

HBMshop See prices, availability and get an instant quote.