SomatXR MX840B-R Universal Amplifier SomatXR MX840B-R Universal Amplifier | HBM

SomatXR MX840B-R – 유니버셜한 어플리케이션을 위한 측정 앰프

당신이 측정하고자 하는것이 무엇이든, MX840B-R 유니버셜 앰프는 8개의 채널16 개의 다른 센서에 연결할 수 있습니다. 그러므로 여러가지 센서를 사용해 다양하게 측정을 하고자 할 때는 HBM의 MX840B-R 을 사용해 보세요. 어떠한 어플리케이션도 문제 없이 측정이 가능합니다. 

MX840B-R 은 채널당 최대 40 kS/s 의 샘플링을 지원하며 다음과 같은 센서 타입 모두 측정이 가능합니다.:

  • Voltage (± 100mV, ± 10V, ± 60V)
  • Standardized current (±20 mA)
  • Full-bridge or half-bridge circuit strain gauges
  • Inductive full and half bridges, LVDT
  • Potentiometric transducers
  • Current-fed piezoelectric transducers (IEPE, ICP®)
  • Piezoresistive full bridge
  • Resistance thermometers (PT100, PT1000)
  • Ohmic resistor
  • Channels five to eight, in addition: frequency, pulse counter, rotary encoder, torque, SSI
  • Channel 1, in addition: CAN bus

Typical fields of application

    • Mobile measurements and tests with off-highway vehicles (construction, agriculture and forestry)
    • Stationary measurements and tests on infrastructures, e.g. buildings
    • Field tests in harsh environments

    Your benefits

    • Reliable measurement results even in harsh environments
    • Reduced wiring effort due to use of distributed modules
    • Digitization close to the sensor results in higher measurement quality

     

    Flexible, modular and expandable

    SomatXR modules can also be used in combination with other data acquisition systems (e.g. QuantumX). In just a few simple steps you can put together a highly individualized data acquisition system scaled to your specific needs. The modules communicate via Ethernet TCP/IP and are synchronized using IEEE 1588 (PTPv2). 

    Professional software support

    SomatXR users benefit from a powerful software package. Every measurement module can be connected to the PC and  catman measurement software via Ethernet. The ultra rugged CX22B-R data recorder allows stand-alone use in the field without a PC. This ensures that the data is easy to acquire, clearly visualized and smartly analyzed.

    Highly precise and reliable

    Reliable and dependable measurement results require the calibration of transducers, amplifiers, or complete measurement chains.

    • Working standard calibration certificate according to ISO 10012 stored in the SomatXR module
    • DAkkS certificate (ISO 17025) from HBM on request
    제품 CAD 파일 다운로드
    SomatXR MX840B-R CAD step 파일
    SomatXR MX840B-R 악세사리 CAD step 파일

    Product Literature

    제목 / 설명언어
    데이터 시트
    SomatXR MX840B-R - Data Sheet English
    SomatXR MX840B-R - Datenblatt German
    브로슈어
    SomatXR - Brochure English
    SomatXR - Broschüre German
    사용 메뉴얼
    HBM Common API - User Manual English
    HBM LabVIEW Driver - User Manual English
    SomatXR MX Modules - 操作說明 Chinese
    SomatXR MX Modules - 取扱説明書 Japanese
    SomatXR MX Modules - User Manual English
    SomatXR MX-Module - Bedienungsanleitung German
    빠른 실행 가이드
    SomatXR Rugged DAQ - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
    액세서리
    QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
    QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
    SomatXR - Ethernet Extension Adapter - Mounting Instructions English
    SomatXR - Ethernet Plug (ODU, 8-pin, push-pull) - Mounting Instructions English, German
    SomatXR - Mounting Brackets for single units - Mounting Instructions English, German
    SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions English
    SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions English, German
    SomatXR - Quarter Bridge Adapters SCM-R-SG - Data Sheet English
    SomatXR - Sensor Plug (ODU, 14-pin, break-away) - Mounting Instructions English, German
    SomatXR - Sensor Plug (ODU, 14-pin, push-pull) - Mounting Instructions English, German
    SomatXR - Thermocouple Adapter SCM-R-TCX - Data Sheet English
    SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet English
    SomatXR Accessories - Data Sheet English
    SomatXR Zubehör - Datenblatt German
    안전 수칙
    SomatXR - Safety Information English, German
    Declaration of Conformity
    1-KAB, K-KAB (cable) - EU Declaration of Conformity 다국어
    SomatXR and accessoires - EU Declaration of Conformity 다국어
    Tech Notes
    SomatXR - Tech Notes English
    TECH NOTE: Integrated Electronics Piezo-Electric Sensing (IEPE)

    Sensors based on piezo-electric and with integrated electronics explained in detail. IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure.

    다국어
    TN119_HBK_IEPE-Sensing.pdf

    IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure.

    English

    Related Products

    HBMshop See prices, availability and get an instant quote.