HBK Expands WTX Weighing Terminal Series with New WTX110-D for Digital Load Cells

To enable new applications and facilitate weighted measurements, Hottinger Brüel & Kjær (HBK) has launched its new user-friendly weighing terminal, the WTX110-D.

This robust addition to the company’s WTX weighing terminal series can be used in the harshest environments due to its stainless-steel housing and IP69K degree of protection, which makes it resistant to humidity, dust and cleaning agents. It is ideal for applications in truck and silo scales - and can also be used in areas governed by stringent hygiene requirements, such as those specified for food, chemicals and pharmaceutical industries.

WTX110-D enables users to connect up to 32 digital load cells and has the option of desktop or panel mounting. With a 4.3-inch color display featuring practical soft-key control, plus the capability to set it up and control via a web interface or mobile app, all WTX terminals are much easier to use onsite than most conventional weighing indicators.

As part of HBK’s WTX series, the WTX110-D can be combined with the company’s digital load cells to provide users with a complete weighing solution which is certified according Legal for Trade applications (LFT) .

More information is available here: https://www.hbm.com/wtx110 

Marketing Coordinator

Heather Wilkins
Telephone: +44 (0) 1223 389 800
Email: [email protected]

Download Press Release 

Download Image 

About HBK – Hottinger, Brüel & Kjær

For many decades, HBM and Brüel & Kjær have been trusted across multiple industries to deliver highly accurate technologies and expertise in test and measurement and sound and vibration. HBM as the market leader in testing, measuring and analysis and Brüel & Kjær as the world’s leading solution provider for measuring and managing sound and vibration.

The two companies have now joined forces as HBK - Hottinger, Brüel & Kjaer to form the world’s foremost provider of integrated test, measurement, control, and simulation solutions.

For more information, please visit www.hbkworld.com