Single Point Load Cell
The single point load cell is the most versatile of all the load cells we manufacture as they can be used for a variety of weighing functions for different applications. They are often employed in small to medium-sized platform scales.
Single point load cells are highly accurate and can weigh loads that are ‘off-center’, while still providing a high level of precision. These load cells are typically employed in the food, medical, and automotive industries.