Railway Pantograph Overhead-Line (Catenary) Monitoring

Continuous monitoring of contact forces and acceleration between pantograph and catenary in regularly operated railway vehicles is the fundament for a modern predictive maintenance approach. For a safe and highly accurate measurement on high voltage levels HBM recommends a purely optical measurement chain. Acquiring optical sensor information in parallel to vehicle bus signals and position sensing (GNSS) allows you to build a graphical map of your infrastructure and its need for maintenance.

This webinar shows the complete setup of the solution.

  • Best approach for system design
  • Used components
  • Advantages of modern optical interrogators

Speaker:

Dietmar Maicz

Railway Monitoring Specialist

Contact: 

dietmar.maicz@hbm.com

Related products

MXFS, the New Optical Interrogator
Coming soon: The new optical interrogator for thermal validation and structural health applications. Ideal in combination with HBM's optical sensors.
Webinars
Looking for measurement technology news, useful information or tips & tricks? HBM offers an extensive choice of recorded webinars.
세미나
HBM에서는 60년의 노하우를 바탕으로 측정, 계측 관련 전문적인 아카데미 교육, 세미나, 및 Webinar 를 제공합니다.