Advanced and/or hybrid drive trains create extreme requirements on test and measurement. Lots of power channels, mechanical signals and bus signals need to be measured and analysed simultaneously. An additional burden is the need to measure all power entities also in dynamic load changes, for example during a WLTP range testing.
Learn about an advanced power analysis system mastering these challenges, with easy setup in minutes and real time efficiency map generation.
- Overview of challenges in testing hybrid/complex drive trains
- Introducing a modular, scalable power analyzer to adress these
- Explain how reliable results are achieved in dynamic load changes
- Show some possibilities in analysis and especially in real time effiency map creation