FS61DSP: Optical Displacement Sensor FS61DSP: Optical Displacement Sensor | HBM

FS61DSP: Optical Displacement Sensor for Linear Variation of Position

Based on the newLight® technology, FS61DSP Displacement Sensor is a ruggedized Fiber Bragg Grating (FBG) sensor designed to measure linear displacement on different types of structures. The sensor uses two FBGs in a push-pull configuration for effective temperature compensation.

It can be used in a large range of monitoring applications, like sustaining walls, bridge piles or buildings.

Stable

  • Effective compensation of temperature cross effect (<2micrometer/ºC) by employing two FBG

Fitted for long term measurements at unstable temperature 

Compatible

  • In-series connection with other FBG-based transducers and compatibility with most optical interrogators

Cost-effective shared equipment and simpler sensing networks

Reusable

  • Ruggedized packing and bolted installation for long term measurements or reusable in different projects

Easy installation and uninstallation without damaging the sensor

Select Your Sensor

FS61DSP

  • To be bolted to flat surfaces
  • ±40 mm measurement range
  • 20 micrometer resolution
  • Less than 2 micrometer/ºC temperature induced error
  • Dual cables for in series connection

HBMshop  Optical Overview Page

Free White Paper Download

Optical Fiber Sensors vs. Conventional Electrical Strain Gauges for Infrastructure Monitoring Applications

  • FBG principles
  • Bragg wavelengths
  • Monitoring applications

Download now