Pressure Calibration at HBM: From 0.1 to 10,000 bar Gauge Pressure

The HBM calibration laboratory offers many advantages when it comes to calibrating your pressure sensor and pressure transducer: 

  • Pressure calibration in the range from 0.1 bar to 10000 bar gauge pressure - an extremely wide range.
  • Calibration of complete measuring chains (also of third-party products) - at no additional cost for you
  • Decades of experience (since 1977) in the calibration of pressure transducers, pressure sensors and pressure measurement chains.

Traceable

  • Calibration performed by laboratory accreditated according ISO 17025 
  • Direct traceability to the German National Metrology Institute (PTB)
  • Assessment of the calibration laboratory by independent experts at regular intervals

Benefit from calibration certificates with minimal measurement uncertainty, directly traceable to the National Standard.

Precise

  • Calibration machines with minimal measurement uncertainty (in non-state calibration laboratories)
  • High accuracy thanks to the use of a piston manometer (direct mass action in the gravitational field of the earth)
  • Competence up to 10,000 bar pressure gauge

Optimize your measurement uncertainty assessment using the actual transducer characteristics - instead of data sheet specifications only.

Individual

Choice of different calibration standards: 

  • DKD-R 6-1
  • Working standard calibration

Measurement chain or sensor? DKD-R 6-1 or working standard calibration? It's your choice. We will be happy to advise you.

HBM Pressure Calibration Services

  • DKD-R 6-1
  • Working standard calibration

Go to the accreditation certificate

Sample Calibration Certificates

You want to have a look at our calibration certificates? Sample calibration certificates for all measured quantities covered by the HBM calibration laboratory can be downloaded as PDF file.
 

Go to downloads

Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.