Load Cell Accessories

Conveniently and quickly order your weighing load cell accessories from the HBMshop. You will find more information such as data sheets at the bottom of the website.

Quick navigation: 

Cables and plugs

Cables (Bulk stock)

Junction boxes and converter sets

Safety barriers

Loading foot / Loading feet

Cables and plugs

1-KAB165 Cable with connector for digital load cells

  • PUR (halogen-free) cable with M12 connector
  • For digital load cells
  • IP67 degree of protection with high resistance to oil and chemicals
  • Nominal temperatures -20°C ... +80°C
  • Number of cores: 8

Article no.: 

  • 1-KAB165-3 (3 m version)

HBMshop

  • 1-KAB165-6 (6 m version)

HBMshop

  • 1-KAB165-12 (12 m version)

HBMshop

1-KAB168 Cable with connector for analog load cells

  • PUR (halogen-free) cable with M12 connector
  • For analog load cells
  • IP67 degree of protection
  • Nominal temperatures -20°C ... +80°C
  • Number of cores: 8

Article no.:

  • 1-KAB168-5 (5 m version)

HBMshop

  • 1-KAB168-20 (20 m version)

HBMshop

1-KAB173 Cable with connector for analog load cells

Article no.:

  • 1-KAB173-3-1 (3 m version)
  • 1-KAB173-6-1 (6 m version)

HBMshop

1-KAB175 Cable with connector for analog load cells with hygienic design

  • Hygienic design (aseptic) cable with M12 connector
  • For analog load cells
  • IP68/69K degree of protection
  • Nominal temperatures -20°C ... +100°C (momentarily +120°C)
  • Number of cores: 6
  • Approx. 50 g plug weight

Article no.:

  • 1-KAB175-3-1 (3 m version)

HBMshop

  • 1-KAB175-6-1 (6 m version)

HBMshop

  • 1-KAB175-12-1 (12 m version)

1-KAB177 Cable with connector for analog load cells with hygienic design

  • Hygienic design (aseptic) cable with M12 connector
  • For analog load cells
  • IP68/69K degree of protection
  • Nominal temperatures -20°C ... +100°C (momentarily +120°C)
  • Number of cores: 6
  • Approx. 25 g plug weight

Article no.: 

  • 1-KAB177-3-1 (3 m version)

HBMshop

  • 1-KAB177-6-1 (6 m version)

HBMshop

1-CON-S3003 cable coupling

Article no.: 1-CON-S3003

HBMshop

Cables (Bulk stock)

CABA1 6 wire cable with high capacitive symmetry and PVC coating

  • 6-wire cable
  • Length: 20 m or 100 m
  • Low capacity
  • High capacitive symmetry
  • HBM color code
  • 6 x 0.14 mm²
  • PVC coating

Article no.:

  • 1-CABA1/20 (20 m version)

HBMshop

  • 1-CABA1/100 (100 m version)

HBMshop

CABE2 6 wire cable for Ex applications with high capacitive symmetry and PVC coating

  • 6-wire cable
  • Length: 20 m or 100 m
  • Shielded together or pairs
  • Low capacity
  • High capacitive symmetry
  • HBM color code
  • 6 x 0.14 mm²
  • PVC coating
  • Blue color indicates intrinsically safe installation

Article no.:

  • 1-CABE2/20 (20 m version)

HBMshop

  • 1-CABE2/100 (100 m version)

HBMshop

CABM1 6 wire cable with braided sheath, high capacitive symmetry, and TPE coating

  • 6 wire cable
  • Length: 200 m
  • High capacitive symmetry
  • HBM color code
  • 6 x 0.14 mm²
  • TPE coating
  • Braided sheath

Article no.: 1-CABM1/200

HBMshop

CABT1 6 wire flame retardand cable

  • 6 wire cable
  • Length: 50 or 200 m
  • High capacitive symmetry
  • HBM color code
  • 6 x 0.14 mm²
  • TPE coating
  • Flame retardant according to IEC 60332-2-2

Article no.:

  • 1-CABT1/50 (50 m version)

HBMshop

  • 1-CABT1/200 (200 m version)

HBMshop

Greenline EMC-compliant measuring cable

EMC-compliant measuring cable minimizing the effect of electromagnetic disturbances

Article no.:

  • 1-MS3106PEMV

HBMshop

  • 1-MS3101SEMV

HBMshop

  • 1-MS3106SEMV

HBMshop

Junction boxes and converter sets

VKD2R-8 Digital junction box

  • Connection of the RS-485 /RS-422 serial interfaces with 2-wire or 4-wire bus
  • Connection of up to eight digital HBM transducers and electronic units
  • Active bus termination
  • EMC-tested
  • Degree of protection IP65

Article no.: 1-VKD2R-8

HBMshop

VKK1-4 /VKK1R-4 Junction box

  • Parallel connection of up to four load cells (VKK1-4)
  • Corner balancing via integrated resistor network
  • EMC-proof acc. to EN45501 due to HBM shielding method
  • IP65 degree of protection acc. to EN60529
  • VKK1R-4 with stainless housing

Article no.:

  • 1-VKK1-4A

HBMshop

  • 1-VKK1R-4

HBMshop

VKK2-8 /VKK2R-8 Junction box

  • Parallel connection of up to 8 load cells
  • Corner balancing via integrated resistor network
  • EMC-proof according to EN 45501 due to HBM shielding method
  • IP65 degree of protection acc. to EN 60529
  • Expandable to more than eight load cells
  • VKK2R-8 with stainless housing

Article no.: 

  • 1-VKK2-8A

HBMshop

  • 1-VKK2R-8

HBMshop

VKK2R-8 Ex Junction box

  • EC-type examination certificate PTB05 ATEX 2014
  • Parallel connection of up to 8 load cells for use in potentially explosive atmospheres
  • Off-center load compensation via integrated resistor network
  • Housing in stainless steel
  • II 2 G EEx ia IIC T4 marking (for Zone 1)
  • II 2 D IP65 T 80 °C marking (for Zone 21)
  • II 3 G EEx nA IIC T4 marking (for Zone 2)
  • II 3 D IP65 T 80 °C marking (for Zone 22)

Article no.: 1-VKK2R-8EX

HBMshop

VKK2R-8 IECEx Junction box

  • EC-type examination certificate PTB05 ATEX 2014
  • Parallel connection of up to 8 load cells for use in potentially explosive atmospheres
  • Off-center load compensation via integrated resistor network
  • Housing in stainless steel
  • II 2 G EEx ia IIC T4 marking (for Zone 1)
  • II 2 D IP65 T 80 °C marking (for Zone 21)
  • II 3 G EEx nA IIC T4 marking (for Zone 2)
  • II 3 D IP65 T 80 °C marking (for Zone 22)

Article no.: 1-VKK2R-8EX

HBMshop

SC232/422B Interface converter set

  • Conversion of RS-232 to RS-422/485 4-wire or to RS-485 2-wire (switch-selectable)
  • Galvanic isolation
  • High EMC (metal housing)
  • Power supply range 8 ... 30V DC
  • Incl. plug-in power supply unit and PC-connection cable

Article no.: 1-SC232/422B

HBMshop

Safety barriers

SB01A Safety barrier

  • Three optimized safety barriers for intrinsically safe installation according to ATEX for HBM strain gauge load cells
  • EC type examination certificate according ATEX Ex II (1) GD
  • Declaration of conformity for a load cell system EEx ia II C, according to EN 50039, BAS-No.: Ex02E2186
  • Usable with HBM electronic types WE2108, WE 2110 and AED system

Article no.: 1-SB01A

HBMshop

SB02A Safety barrier

  • Three optimized safety barriers for intrinsically safe HBM load cell installation
  • EC type examination certfifcate BAS01 ATEX 7005 and IECEx Certificate of Conformity BAS 09.0142
  • Statement of Conformity Ex Guide 16 ATEX 0001
  • Can be used with the HBM WTX system

Article no.: 1-SB02A

HBMshop

Loading foot /Loading feet

Z6/PCX Loading foot

The PCX loading foot is now available for legal-for-trade Z6 load cells from 5 kg to 500 kg (in small series).

Article no.: 1-Z6/PCX/500KGSet

HBMshop

HLCB/PCX Loading foot

Height-adjustable HLCB/PCX loading feet are designed for use with HLCB load cells to simplify construction of high-precision weighing machines by guaranteeing optimal force application.

Article no.: 1-HLCB/PCX/1.76SET

HBMshop

Load Cell Accessories - Product Literature
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
Montage instructies
Italian
French, English, German
English, German
Italian
Italian
Italian
English, German
French, German, English
Bedieningshandleiding
Italian
Accessoires
Japanese
English
German
Veiligheidsinstructies
French, English, German
German, French, English
Certificaten
English, German, Russian
English, German
Declaration of Conformity
Meerdere talen
Meerdere talen
Meerdere talen
Meerdere talen
Meerdere talen
Explosion Protection: Declaration of Conformity

[Translate to Nederlands:] ATEX 94/9/EC, 2014/34/EU

Meerdere talen
Explosie beveiliging
French, English, Spanish, German, Italian, Portuguese
English, German, Russian

VKK2R-8Ex

Russian, German, English

Zone 1 / 21 / 2 / 22

French, English, German, Italian, Spanish, Portuguese
Overig
French, English, German, Spanish, Italian
French, German, English
Italian
Italian
German, English