Y Series Universal Strain Gauges: Over 2,000 Different Types Available

Y series foil strain gauges (SG) can be used in many areas, for static or dynamic stress analysis. They measure highly precisely, are robust, extremely flexible and can be installed on different materials due to 7 different types of temperature response matching. Y series universal SG are available in many versions for a wide range of applications - thanks to properties such as geometry, nominal (rated) resistance and measuring grid length that can be combined as required. Over 260 frequently used types (“preferential strain gauge”) are available immediately ex stock.

  • Types: more than 2,000 available
  • Measuring grid lengths: 0.3 mm to150 mm
  • Carrier material and measuring grid covering agent: polyimide
  • Nominal resistance: 120, 350, 700 and 1000 ohms
  • Temperature range: -200°C ... + 200°C

Find The Right Y Series Strain Gauge For Your Application:

Geselecteerd: Geen filter

Flexible and robust

  • High linearity and low hysteresis
  • Robust polyimide carrier
  • Maximum elongation of up to 50,000 µm/m
  • Extremely flexible: minimum radius of curvature of 0.3 mm
  • Measuring grids protected with polyimide covering agent

Excellent measurement properties, easy handling and flexible use - even around edges

Versatile

  • More than 2,000 versions available
  • 4 different nominal resistances for many geometries available
  • 7 temperature response matchings for different materials available
  • Different connection configurations (solder tabs, leads, solder tabs with strain relief, pre-wired)

Many variants for different applications and measuring amplifiers available

Available for immediate delivery

  • More than 200 preferential strain gauges available for immediate delivery ex stock
  • Pre-wired strain gauges eliminate the need for soldering
  • Extensive range of accessories for covering, cleaning, installation, etc. available
  • Various connection cables and control leads with up to 100 m length
  • Fast selection of the right strain gauge through use of interactive selection guide in online shop

Fast availability of strain gauges and accessories 

Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer