Accessories

The quality of a measuring point is not only dependent on the strain gauge itself but also on the type of application and its implementation.

A perfectly functioning measuring point requires a thorough preparation of the application surface, careful bonding, correct connection, and a protective coating.

With its strain gauge accessories, the HBM product range offers everything necessary for a good strain gauge application.

 

Protective Coatings

ABM75
ABM75 covering material is an aluminum foil coated with kneadable putty that ensures fast and easy measuring point protection.
AK22
The AK22 putty adheres to virtually any material. Hence, this product is popular with many customers for ensuring measuring point protection.
NG150
NG150 nitrile rubber is a covering material for strain gauges that is well-suited for use at room temperature in installations.
PU140
PU140 polyurethane lacquer immaculately protects the strain gauge from humidity and moisture through its excellent physical and chemical characteristics.
SG250
SG250 covering material is a transparent silicone rubber that is applied from the tube. It cures in contact with air at room temperature.
SL450
The SL450 is a hot-curing covering material that ensures strain gauge protection. It is suitable up to 450°C.

Cleaning Material

Strain Gauge Cleaning Material
HBM provides different cleaning agents for cleaning measuring points and measurement objects prior to strain gauge installation.

Starter Kits

Strain Gauge Installation Sets
Our strain gauge installation kits include all the materials you need for your strain gauge applications—available in beginner and professional variants.

Solder Material

Solder Material, Solder Terminals for Strain Gauge
Soldering made easy: Installation of strain gauges is even faster with our soldering terminals and soldering aids.

Wires & Stranded Wires

Wires & stranded wires
Our cables, stranded wires, and jumper wires, which can enable you to quickly and reliably connect your strain gauges.
Wires & stranded wires
Do you develop transducers and sensors and require the right cables and stranded wires for wiring? You will find all the right products here.