Downloads for Somat eDAQXR, Somat eDAQ / eDAQlite, SomatCR and Somat InField

For SomatXR downloads please click here

 

Somat eDAQXR

Naam

Omschrijving

Date

Version

Size

Related Documents

Designed to work with supported MX modules using MX firmware 4.12.20.0.

09/2018 v2.60.4.8.30 94 MB

The XR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files from a eDAQXR or SomatXR CX23-R or from your PC.

06/2018 1.2.2 1 MB

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.

09/2018 2.6.0 43 MB

Somat eDAQ / eDAQlite

Naam

Omschrijving

Date

Version

Size

Related Documents

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer.

03/2016 1.3 6 MB

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

02/2017 3.24.0.659 5 MB
02/2017 3.24.A.658 26 MB

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.

07/2018 1.1.6 5 MB

SomatCR

Naam

Omschrijving

Date

Version

Size

Related Documents

CAN configuration file (.dbc) for SomatCR
Replace ‘xxxxx’ with the serial number of your new SomatCR module

02/2016 2.0 4 KB

SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules.

System requirements:

  • Operating Systems: XP / Vista / Windows 7; 32 and 64-bit platforms supported
  • Hard disk: Approx. 10MB of free space
  • CAN-interface: SomatCR Assistant supports several CAN adapters. A list can be found in the SomatCR Assistant help. Drivers and tools for CAN adapters are not included with the SomatCR Assistant.
03/2013 1.1.1.0 8 MB

Somat InField

Naam

Omschrijving

Date

Version

Size

Related Documents

This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact support@usa.hbm.com.

05/2012 2.5.1 29 MB
Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.