Strain Gauge PDF Catalog: Download Your Free Copy

Which strain gauge is the right one for your application?

HBM's extensive Strain Gauge Catalog provides 100 pages of information about our extensive choice of strain gauges.

Ranging from standard strain gauges for experimental stress analysis through special strain gauges to strain gauge accessories - you can be sure that you will get the right strain gauge for your measurement task.

Strain Gauge Catalog

HBM Strain Gauges: Did You Know?

  • The strain gauges from HBM can also be ordered in our online shop! Quick ordering, quick delivery for your successful measurement projects!
  • Many strain gauges are also available as pre-wired strain gauges for a much easier installation
  • We also provide you with the complete range of accessories for the installation of strain gauges, such as Adhesives or masking agents. You can also benefit from decades of experience of the market leader in strain gauges when choosing accessories.

Related Products

Strain Gages for Stress Analysis
The universal series for strain measurements: More than 2,000 different types of strain gauges available for nearly any measurement task.
M Series Strain Gauges for High Alternating Loads
Special strain gauge for high fatigue life at an extended strain level and high temperature gage up to 300°C.
C Series
The strain gauges of HBM's C series are the low-cost specialists for temperatures up to -269°C, +250°C. They are also particularly flexible.
KFU Special Strain Gauges for High Temperatures Up to 350°C
The strain gauges of the KFU series are proven specialists for applications where high temperatures up to 350°C may occur - even across several days.