The Somat eDAQ Simultaneous High Level Layer (EHLS) offers 16 simultaneously sampled high-level differential analog inputs through independent connectors. Up to four EHLS layers can be added to a single eDAQ system enabling up to 64 channels. Networking multiple eDAQs make synchronous EHLS channel counts virtually limitless.

The EHLS can inherently handle any analog input from +/- 80V, and together with the Somat SMART conditioning modules, is a real multipurpose layer. Practically any input--thermocouples, strain gauges, accelerometers, microphones, amplified and unamplified transducers--can be utilized with this layer. Software-selectable sample rates, transducer power, and digital filtering simplify the set-up of any channel. There are also several calibration options, including defined value, external, and multipoint, as well as shunt calibrations with embedded software tools when using the Strain SMART Module.

The EHLS is available with an optional Analog Out. Calibration files, directly compatible with popular simulation software, scale the analog outputs to engineering units.

Product Specifications

Physical

Size: 9.2"W x 9.7"L x 1.3"H (23cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connectors: (16) Somat M8 Female Bulkhead Connector

Inputs

Range:

Minimum full-scale: ±62.5mV
Maximum full-scale: ±80V

Input Impedance:

10MΩ = Ranges up to +/- 10V
100kΩ = Ranges greater than +/- 10V

Resolution: 16-bit ADC, across specified full-scale range

Sample Rates: Independently set

100 kHz Master Clock= 0.1 Hz to 100 kHz
98.3 kHz Master Clock= 0.1 Hz to 98,304Hz

Transducer Power: 3V to 28V in 1V increments, 400mW per channel

Filtering:

Analog: 25 kHz, 8-pole Butterworth low-pass filter
Digital: Software selectable; 8-pole Butterworth and Linear Phase

Includes

(16) Somat SAC-TRAN-MP-2 Transducer Cables (2 m)

Product Options

Somat eDAQ Simultaneous High Level Layer, Analog Out (EHLS-AO)

The Somat eDAQ Simultaneous High Level Layer, Analog Out (EHLS-AO) outputs are conditioned analog output signals that can be used in the creation of time-domain lab durability tests. When setting up the laboratory simulation, the Somat eDAQ system is brought into the lab with the component or vehicle. This practice is highly recommended, as it ensures that all of the transducer instrumentation and properties are exactly the same for the lab simulation as they were for the field data collection. Instead of being recorded, the analog-out signals are sent as time series data for the test rig to analyze. The controller can then develop drive files that are played into the test rig, reproducing exact field dynamics in the lab.

Benefits:

Consistency/Accuracy

The same signal conditioning, set-up file, and calibrations used in both the field and lab.

Ease of Set-up

Configure the eDAQ once, use it in both applications. The Analog Output Calibration File is directly compatible with popular simulation software.

Includes

(1) Somat SAC-TRAN-AO-2 Analog Output Cable

Part Number Code

The following number scheme is used to identify the layer configuration.

EHLS - XX

eDAQ Layer EHLS

Options

B = Base Layer. AO = Analog Out.
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
The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer.

Date: 03/2016  |  Version: 1.3  |  Size: 6 MB

Meerdere talen

Date: 02/2017  |  Version: 3.24.A.658  |  Size: 26 MB

Meerdere talen

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.

Date: 07/2018  |  Version: 1.1.6  |  Size: 5 MB

Meerdere talen

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

Date: 02/2017  |  Version: 3.24.0.659  |  Size: 5 MB

Meerdere talen
Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.