MGCplus: The All-Rounder for Data Acquisition

Whether it is calibration, material, or fatigue testing, the MGCplus data acquisition system has been used in all kinds of applications for more than 25 years.

It acquires data on force, strain, displacement, torque, voltage, current, temperature, and many other parameters.

Owing to this versatility, the MGCplus is one of the most popular data acquisition systems worldwide. This means that it offers proven compatibility, not only within the MGCplus system but also along the entire measurement chain from the sensor to the software.

Due to its cutting-edge architecture, the new MGCplus CP52 communication processor provides many new options and is backward compatible!

Reliable

  • Over 25 years of experience in service and support
  • HBM's patented three-wire and four-wire circuits to ensure perfect compensation of lead wire resistances
  • Carrier frequency modules for the measurements carried out in environments with electrical disturbance
  • Accuracy class of up to 0.0025 for precision measurement tasks

Investment security: Single-source system

Upgradable

  • 512 channels per CP52, in combination with decentralized CANHEAD amplifiers
  • 128 channels in a single MGCplus housing
  • Synchronous data acquisition of several thousand measurement channels, also in mixed operation with other devices
  • Stand-alone USB data storage
  • Number of channels can be expanded from 1 to 20,000
  • Modular system design that meets a wide range of requirements

Easy integration: A system that can be adapted to every measurement project

Versatile

  • Single and multiple channel amplifiers for almost all physical quantities
  • Display and control panel for operation without software
  • Simultaneous and parallel measurement using three independent sampling rates
  • DC amplifier for dynamic measurement up to 19.2 kS/s per channel
  • Rack frame or desktop housing for use in control cabinets or laboratories

The right solution: Regardless of what you measure

Communication Processor CP52

 

The new communication processor CP52 replaces CP22 and CP42 and is backward compatible.

CP52 offers the following new advantages: 

  • Data recording with USB mass storage devices
  • Two native Ethernet interfaces
  • Enhanced connectivity through HBM device scan functionality and DHCP
  • New sync connector (RJ45)
  • New firmware update mechanism via one-click function in DAQ software (like QuantumX)

 

 

Single-channel amplifiers

  ML01B ML10B ML30B ML38B ML55B ML60B

El. voltage and current

 

AP01i
AP03i
         

Strain gauge; full bridge

  

  AP01i
AP03i
AP14
AP01i
AP03i
AP14
AP01i
AP03i
AP01i
AP03i
AP14
 

Strain gauge; half bridge

 

 

AP01i
AP03i
AP14

AP14   AP01i
AP03i
AP14
 

Strain gauge; quarter bridge

 

  AP14 AP14      

Inductive full- and half bridge

  

        AP01i
AP03i
 

Piezo-resistive transducer

  AP01i
AP03i
       

Digital input and output (dynamic): torque, rotation speed, pulse counting

          AP17

Analog output

 

AP01i
AP03i
AP01i
AP03i
AP14
AP01i
AP03i
AP14
AP01i
AP03i
AP01i
AP03i
AP14
AP17

 

Multi-channel amplifiers

  ML801B ML455 ML460

El. voltage

  

AP402i
AP801
AP801S6
   

El. current

 

AP402i   

 

 

 

Strain gauge; full- and half bridge

  

AP810i
AP815i
AP455i
AP455iS6 
 

Strain gauge; quarter bridge

  

AP814Bi
AP815i 
   

Inductive full- and half bridge

   

  AP455i
AP455iS6 
 

LVDT

  

  AP455i
AP455iS6 
 

Potentiometer

  

 AP836i    

Current-fed piezo-electric transducer

  

 AP418i    

Thermocouple

  

AP809    

Resistance thermometer (RTD)

  

AP835     

Digital input and output: torque, rotation speed, pulse counting

   

    AP460i 

 

 

Special modules

  ML70B ML71B ML74B ML77B ML78B

CANHEAD

 

   

AP74

   

Digital input and output (static)

 

AP75        AP75

Analog output

  

AP75
AP78
      AP75
AP78

CAN bus

 

AP71 AP71      

PROFIBUS

  

      AP77  

 Serial port

AP72        

 

Three different desktop housings are available for use in the laboratory. All housing types can optionally be fitted with a display to facilitate on-site operation and the display of measured values.

TG009E with two slots


TG001E with six slots


TG003E with sixteen slots

A rack frame is available for installation in a cabinet.

ER003E with sixteen slots

 

Clean measured values guaranteed: In the video you can see how the non-linearities can easily be compensated for when measuring high strains with MGCplus

 

Thousands of measurement channels at a glance: This video shows you how to use our catman Enterprise software to parameterize and visualize large numbers of measurement channels in no time at all.

MGCplus Product Literature and Downloads

Naam / OmschrijvingTaal
Data sheet
French
Chinese
English
German
Brochures
English
German
Bedieningshandleiding
English
English
German
French
English
Chinese
German
English
German
French
English
German
English
German
French
English
German
French
English
English, German
Accessoires

(Accessory cable for MGCplus VT distributor boards)

English

(Zubehör-Kabel für MGCplus VT-Verteilertabletts)

German
Driver

Only available in German language

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit).

Please see the Release Note for further details and requirements.

Date: 06/2018  |  Version: 1.0.0  |  Size: 67 MB
Related Documents:

Meerdere talen

The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.

Date: 09/2018  |  Version: 4.0  |  Size: 25 MB
Related Documents:

Meerdere talen

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial.

Date: 01/2017  |  Version: 3.0  |  Size: 11 MB
Related Documents:

Meerdere talen

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial.

Date: 01/2017  |  Version: 3.0  |  Size: 12 MB
Related Documents:

Meerdere talen
Declaration of Conformity
Meerdere talen
Meerdere talen
Russian
Firmware

Firmware package for CP52

Necessary tools: MGCplus Assistant 4.0 or higher, catman Easy/AP 5.1 or higher, catman Enterprise 7.1 or higher

Date: 10/2018  |  Version: 5.3.3.6296  |  Size: 26 MB
Related Documents:

Meerdere talen
Software

The USB driver supports the USB interface of MGCplus CP42/CP22 and the HBM USB adapter for MGCplus CP32 and Spider8. PC operating system: Windows XP, Vista, 7, 8, 10 (32-bit and 64-bit).

For Spider8: Windows 7/8/10 requires Firmware version P1.70 or higher.

Date: 05/2013  |  Version: 3.3.3.2  |  Size: 933 KB

Meerdere talen

Date: 10/2005  |  Version: EXT051010  |  Size: 2 MB

Meerdere talen

MatLab M-file for file import of CP42 measurement files directly into MatLab. The M-file was developed and tested with MatLab 6.5.

CP42 measurement data in 4 byte INT format (Intel) can be imported. Supported time formats: MGCplus device time (64 bit) and NTP time format (64 bit). You can also import measurement files without time channel.

Access to status information of every measurement value is possible.

Date: 05/2004  |  Version: 1.04  |  Size: 219 KB

Meerdere talen

Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...download", i. e. including all subdirectories. The Zip file includes the following firmware versions:

  • AB22A / ABX22A Version 5.10
  • AB22Apress / ABX22Apress Version P2.38
  • AB32 Version P4.22
  • CANHEAD Version P2.26
  • CP22 Version P4.44
  • CP32 / CP32B Version P2.20
  • CP32-B Version P3.10
  • CP42 Version P4.90
  • ML01, ML10, ML30, ML35, ML50, ML55, ML55S6, ML60 Version P4.16 / P35
  • ML38 Version P4.18
  • ML38B (RD038) P5.62
  • ML38B (RD38A) P6.02
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD003) Version P5.64
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD004) Version P6.06
  • ML01B, ML35B, (RD003) Version P5.64
  • ML01B, ML35B, (RD004) Version P6.06
  • ML60B Version P5.64
  • ML60B (RD061) Version P6.06
  • ML70 Version P2.22
  • ML70 IEC Version V1.13
  • ML70B Version P5.38
  • ML70B IEC Version V5.14
  • ML71 Version P2.16
  • ML71S6 Version P2.12
  • ML71B Version P5.26
  • ML71BS6 Version P5.26
  • ML74 Version P2.12
  • ML74B Version P5.38
  • ML77 Version P2.24
  • ML77B Version P5.32
  • ML78 Version P2.28
  • ML78B Version P5.36
  • ML85/1 Version P4.15
  • ML85/3 Version P4.35
  • ML85B Version P2.16
  • ML85B IEC Version V1.08
  • ML85C Version P5.18
  • ML85C IEC Version V5.08
  • ML455 Version P6.70
  • ML460 Version P5.80
  • ML460 (RD461) Version P6.22
  • ML801 Version P5.54
  • ML801B Version P6.70

Date: 06/2018  |  Version: 3.34 zhx  |  Size: 16 MB

Meerdere talen

MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows XP, 7 and 10.

Date: 03/2017  |  Version: 3.5.7  |  Size: 1 MB

Meerdere talen

ML71 CAN database for SAE J1939.

Date: 11/2000  |  Version: P1.20  |  Size: 5 KB

Meerdere talen

GSD Editor for ML77(B).

Date: 03/2003  |  Version: V1.2.1  |  Size: 5 MB

Meerdere talen

PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file.

Date: 05/2006  |  Version: 2.17  |  Size: 12 KB

Meerdere talen

Date: 10/2011  |  Size: 88 MB

Meerdere talen

English | Deutsch

Includes MGCplus Assistant (version 4.1.0.42)

Date: 11/2018  |  Version: 4.1.0.42  |  Size: 369 MB

Meerdere talen

Related Products

CANHEAD
The CANHEAD amplifier system can be installed directly at the measuring points. It reduces wiring expenditure, offering excellent price/performance ratio.
catman
catman DAQ (data acquisition) software allows for data visualization, automation and storage even during the measurement.
catman Enterprise
The easy way to handle high channel-count DAQ systems
Interview: MGCplus data acquisition system then and now
An interview with the original developer of MGCplus data acquisition system, Manfred Kreuzer, and one of today's CP52 developers, Tim Sander.