M408 / M416 Connecting up to a factor of 4 more sensor chains: M408 and M416 multiplexers for optical strain gages

Whether with electromagnetic interference or in highly explosive environments: Optical strain gage measurement technology ensures reliable test results, even with high strain and adverse ambient conditions.

Product Description

Benefit from the advantages of "Measuring with Light" - now also when working with many measuring points – use HBM's M408 and M416 multiplexers. A single HBM multiplexer increases the number of optical sensor chains - and measuring points - that can be connected by up to a factor of 4. Instead of "cascading" several interrogators in series, multiplexers allow for extremely simple installation of your test setup - and at the same time provide a distinct cost advantage.

Up to 320 optical measuring points

The multiplexers upgrade four-channel interrogators to 8 (M408) or 16 (M416) optical sensor chains with 10 to 20 sensors each. Which means: A single installation comprising a 4-channel interrogator and a multiplexer enables up to 320 optical measuring points to be recorded: For reliable real time data acquisition. With optimal characteristics in terms of temperature and long-term stability.

The M408 and M416 multiplexers are an integral part of HBM's optical measurement chain, comprising optical strain gages, interrogator and technically mature data acquisition software.

Optical measurement chain: All components from one source

Using all components of the optical measurement chain from one source you benefit from double safety: On the one hand, you get reliable test results thanks to mature, fiber-Bragg-grating-based technology - and, on the other hand, you use perfectly matched components for your measurement chain.

Multiplexers and interrogators from HBM are specifically designed for optimal and easy integration and, in combination, ensure that you can start measuring immediately.

Related Products

Optical Strain Gauges from HBM

Key Features

  • Upgrade of 4-channel interrogators to 8- or 16-channel mode
  • Real time data acquisition
  • Reliable, high-speed optical circuit
  • Optimal integration with matching interrogator
  • No external excitation voltage required.

Product Literature

Naam / Omschrijving Taal

Order Numbers

1-M408
1-M416

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.
Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer