QuantumX CX22B-W Data Recorder QuantumX CX22B-W Data Recorder | HBM

QuantumX CX22B-W: Stand-Alone Data Recorder With up to 5 MS/s Total Sample Rate

The QuantumX CX22B-W is an extremely reliable, stand-alone data recorder that collects, analyzes, and stores mechanical, electrical, or thermal measurement quantities as well as the signals from the vehicle bus, cameras, wheel force sensors, or GPS directly in the device. Due to its huge computing power (total sample rates of up to 5 MS/s), the CX22B-W data recorder allows the reliable acquisition, computation, automation, visualization, and recording of measured signals. 

These features make the QuantumX CX22B-W ideally suited to be used in mobile data acquisition for road load data acquisition or ride and handling tests as well as for unmonitored long-term measurements (e.g. on bridges and other structures) with virtually any number of channels.  

The CX22B-W, as a data recorder of the modular and universal QuantumX measuring amplifier series, too, can be employed in any topology (centralized, distributed) and offers maximum flexibility in regards to the measurement setup.

Reliable data recording

  • A data recorder for the signals of all QuantumX and SomatXR modules as well as GPS (USB, RS232), CANbus (via MX840B, MX471B), wheel force sensors, video, etc.
  • Total sample rate of up to 5 MS/s, 240 GB SSD
  • Stable, even in the event of sudden interruptions (no more than last data block lost)

Absolute reliability when it comes to storing your measured data.

Powerful computational functions

  • Powerful online computation of signals – already in the data recorder module
  • Typical functions such as scientific calculator, matrix calculation, counting (Rainflow, time-at-level, etc.), frequency analysis (FFT and trigger), calculation of electric power and efficiency
  • Test automation options

Draw the right conclusions, in the field, owing to the extensive computation and analysis functions in the device.

Flexible use

  • The module can be accessed in different ways: by a directly connected touchscreen, a tablet, LAN, WLAN, or encrypted remote access over the mobile network
  • Modular and scalable to up to 1,000 channels
  • Distributed or centralized use in combination with other QuantumX or SomatXR modules, in a wide range of topologies

Easy to use and fast integration with your test setup.

Easy Analysis with catman Software

catman simplifies the parameterization, acquisition and visualization of your measurement data. With the latest catman version 4.2, you gain visualization of GPS data in map extracts for your road load data acquisition, as well as improved statistics for long-term measurements in your infrastructure monitoring including notifications.  

Download the CAD step files for this product
QuantumX CX22B-W CAD step files
QuantumX CX22B-W Accessories CAD step files

Technical Documentation

Title / DescriptionLanguage
Data Sheets
QuantumX CX22B-W/CX22B - Data Sheet English
QuantumX CX22B-W/CX22B - Datenblatt German
QuantumX CX22B-W/CX22B - データシート Japanese
QuantumX CX22B-W/CX22B - 数据表 Chinese
Brochures
QuantumX - Brochure English
QuantumX - Brochure (US-Version) English (US)
QuantumX - Broschüre German
QuantumX - Folheto Portuguese
QuantumX - ブローシャー Japanese
QuantumX - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
QuantumX - Bedienungsanleitung German
QuantumX - Operating Manual English
QuantumX - 操作說明 Chinese
QuantumX - 設置マニュアル Japanese
QuantumX CANape Driver - Operating Manual English, German
QuantumX CANbus - Operating Manual English, German
QuantumX CX22B / CX22B-W - Operating Manual German, English
QuantumX CX22B / CX22B-W - Operating Manual Chinese
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
QuantumX BPX001/BPX002/BPX003 Backplane - Information English, German
QuantumX BPX002-SIDE Desktop-Kit – Information English, German
QuantumX case clips (CASECLIP) - Istruzioni di montaggio Italian
QuantumX case clips (CASECLIP) - Mounting Instructions English
QuantumX Portamoduli BPX001 - Informativa Italian
Driver
HBM CANape Driver 32-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0.

Date: 06/2018  |  Version: 4.1.5  |  Size: 11 MB
Related Documents: Release Notes

Multilanguage
HBM CANape Driver 64-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0.

Date: 01/2021  |  Version: 4.1.6  |  Size: 12 MB
Related Documents: Release Notes

Multilanguage
HBM Common API 6.2

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 01/2022  |  Version: 6.2  |  Size: 28 MB
Related Documents: Release Notes

Multilanguage
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 05/2020  |  Version: 1.2.1  |  Size: 66 MB
Related Documents: Release Notes

German
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
CX22B(-R)-W - EU Declaration of Conformity Multilanguage
QuantumX - EU Declaration of Conformity Multilanguage
QuantumX - Product Type Pattern Approval Russia 2012 Russian
QuantumX - Product-Type Pattern Approval Russia 2017 Russian
Software
catman Easy / AP / PostProcess

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

Date: 09/2023  |  Version: 5.6.2  |  Size: 473 MB
Related Documents: Release Notes

Multilanguage
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
Related Documents: Release Notes

Multilanguage
PROFINET GSDML File

GSDML file and picture for QuantumX / SomatXR CX27C Gateway

Date: 06/2018  |  Version: V2.33  |  Size: 5 KB

Multilanguage
QuantumX / SomatXR System Package

Hint: Please unzip the package and then execute “start.exe” to install:

• MX Assistant

• HBM Device Manager

• All manuals, datasheets, step files, online help files, leaflets, etc.

Date: 07/2023  |  Version: 4.14.1  |  Size: 609 MB
Related Documents: Release Notes EN
Release Notes DE

Multilanguage
Tech Notes
TECH NOTE - QuantumX Data Recorder operated by Apple’s iPad

This Tech Note describes how to operate a QuantumX Data Recorder CX22B-W by an iPad tablet from Apple wirelessly.

English
Integrating Kistler RoaDyn® Wheel Force Transducers into QuantumX / SomatXR Data Recorder

This Tech Note describes how to connect and acquire data from RoaDyn / KiRoad Performance with the central Data Recorder CX22B from the QuantumX or SomatXR series.

English
TECH NOTE - 3rd Party Device Integration into catmanAP or QuantumX Data Recorder CX22B‐W 

This Tech Note describes how to integrate data from a 3rd party device via RS232 into the data file recorded with QuantumX Data Recorder CX22B‐W. The shown example uses the Visual Basic for Application scripting engine, called EasyScript integrating additional signals. Easy Script  is part of catmanAP or can be added as plug‐in to CX22B‐W.

English
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

Multilanguage
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

Multilanguage
TECH NOTE - QuantumX Data Recorder and GPS / GNS / IMU

This Tech Note describes satellite based position measurement in general and its value in mobile data acquisition and analysis, helpful in many different applications and industries. It describes different sensors and Inertial Measurement Units (IMU) and the HBM tool chain QuantumX data acquisition system, catman and GlyphWorks for post-process data analysis.

English
TECH NOTE - QuantumX Data Recorder and Video Camera integration

This Tech Note describes the use of video in general and its value in mobile or stationary data acquisition jobs. It describes different types of cameras and recording of its video stream with the QuantumX Data Recorder CX22B-W. It also describes video based data analysis in catman from HBM.

English
TECH NOTE - Using the QuantumX Data Recorder CX22B-W as Gateway

This Tech Note describes how to prepare the QuantumX Data Recorder as a gateway so that you can route all incoming data from modules to a PC via the CX22B-W and Gigabit Ethernet. The following graphics show the system used in a distributed and in a centralized configuration (integrated into a backplane).

English
TECH NOTE: Integrating GPS / GNSS / IMU Sensors into QuantumX or SomatXR Data Recorder for Mobile Data Acquisition and Map Based Data Analysis

This Tech Note describes satellite-based position measurement in general and its value in mobile data acquisition and analysis.

Multilanguage
TECH NOTE: Using WLAN in large scale measurement and telemetry applications

This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications.

English
HBMshop See prices, availability and get an instant quote.