The Somat ELCOM Vehicle Network Communications Layer (1-ELCOM-2) offers three dedicated CAN device interfaces, a vehicle bus module (VBM) interface and a GPS communications port designed to work with Somat GPS devices. All interfaces use a Somat M8 female bulkhead connector.

The ELCOM is an extremely versatile layer, providing a direct correlation between vehicle bus channels with physical data (e.g. analog, thermocouple and frequency) as well as GPS. Up to 254 vehicle bus channels can be recorded per input, allowing total eDAQlite system channel counts to be virtually limitless. Unlike other data acquisition products, vehicle bus channels do not consume any analog inputs. In fact, all 254 channels are input directly through a single connector.

The ELCOM can be used as a passive eavesdropper on the controller network or, when needed, can become an active participant, making frequent requests for specific information. The ELCOM layer utilizes a simple logical masking scheme to identify required frames in an easily managed textual database which identifies where a unique message is within the frame. These methods allow for a short learning curve and easy manipulation using tools such as Microsoft Excel® where parameter group numbers (PGN), parameter identifiers (PID) or even direct address information can be added or modified.

The ELCOM layer comes with many predefined databases, such as J1939 and OBDII, simplifying access to standard information. Includes (4) 2-meter SAC-TRAN-MP-2 Transducer Cables (1-SAC-TRAN-MP-2-2).

ICP-Type Signal Conditioning Module

The Somat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

M8 Hex Nut Wrenches

The Somat M8 Hex Nut Wrenches (HDW-0034-00) work with the Somat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Strain SMART Module

The Somat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gauge signal conditioning with support for ¼-‚ ½- and full-bridges.

Thermocouple SMART Module

The Somat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

Extension Cable (0.4 m)

The Somat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (2 m)

The Somat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (5 m)

The Somat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (10 m)

The Somat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (15 m)

The Somat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female Somat M8 connectors.

Transducer Cable (2 m)

The Somat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Click here to purchase SoMat cables and accessories online

 

 

Transducer Cable (10 m)

The Somat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

E-AC/15 – 15-Volt Power Supply

The E-AC/15 is a high-quality 15 volt DC power supply that provides power to an eDAQ or eDAQlite from a standard 120/240 volt supply.
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
Snel aan de slag
English
Accessoires
English
English
Veiligheidsinstructies
English, German
English
Declaration of Conformity
Meerdere talen
Meerdere talen
Meerdere talen
Software

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer.

Date: 03/2016  |  Version: 1.3  |  Size: 6 MB

Meerdere talen

Date: 02/2017  |  Version: 3.24.A.658  |  Size: 26 MB

Meerdere talen

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.

Date: 07/2018  |  Version: 1.1.6  |  Size: 5 MB

Meerdere talen

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

Date: 02/2017  |  Version: 3.24.0.659  |  Size: 5 MB

Meerdere talen

Related Products

Somat EGPS-200 Receiver
The EGPS-200 precision GPS receiver is engineered for non-contact speed measurements in professional vehicle testing applications.
Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.