X280 is a two-component epoxy resin adhesive. As a cold curing adhesive it is easy to use and can be processed at minimum cost and effort. It hardens under normal ambient conditions. X280 is suitable for smooth and absorbent surfaces.

Delivery: 6 x double pouches à 10 g = 60 g (suitable for more than 100 strain gages)

The following accessories are included in delivery:

  • Mixing bucket
  • Fluoropolymer strip
  • Pressure pad
  • Spatola and object slide
  • Heat-resisting tape
  • Manual and Safety Data Sheet

Key Features

  • cold curing but service temperature up to + 200 °C
  • for smooth and absorbent surfaces

Documents

Naam / Omschrijving Taal
Brochures
German
English
Gebruiksaanwijzing
English
French, German, English
Italian
Download: Technical Article / White Paper

Building a complete wind turbine structural and condition monitoring system.

English
English
English

Order Number

1-X280

Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.