The DAK1 starter kit provides first time users with a cost-effective and interesting option to start with the installation of strain gauges. The well-designed and robust plastic case contains all aids required for initial installation. 

The original package containing 10 strain gauges and X60 and Z70 cold curing adhesives ensures the best possible results from different measurements in experimental stress analysis. In addition to the practical components of the DAK1 starter kit, the specialist book on strain gauges “An Introduction to Measurements using Strain Gauges” by Karl Hoffmann, an experienced specialist in strain gauge technology, is also included in the scope of delivery. This book is available in a German as well as an English language version. Due to many years of DAK1 use in company-internal strain gauge and instrumentation seminars, the contents of this book has been constantly optimized.

Contents of the Starter Kit

  • 10 pieces Strain gages LY11-6/120A
  • 10 pieces Strain gages LY61-6/350A
  • 5 pieces Strain gages 6/120 LY41 with 1m with 1m TPE ribbon cable attached
  • 1 Z 70, cold curing adhesive
  • 1 X 60, cold curing adhesive
  • 1 AK 22, protective coating
  • 1 ABM 75, protective coating
  • Solder terminals
  • Connecting wire
  • Sand paper
  • Cleaning agent RMS 1
  • Cleaning pads
  • Solder, lead-free
  • 1 Specialist book on strain gages "An Introduction to Measurements using Strain Gages
  • 1 Petri dish

Buy Now

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.