Fluoropolymer release film
33 m (108 ft) Fluoropolymer release film on reel, suitable for cold curing and hot curing strain gage bonding. The foil prevents other material except the strain gage from bonding to the component.
Thickness: 0.05 mm (0.002 inch), width: 60 mm (2.36 inch)