HBM’s VKK2-8/VKK2R-8 junction box enables the parallel connection of up to eight load cells in a 6-wire circuit. HBM’s shielding design provides EMC-proofing under EN 45 501.

The terminal boxes also allow the screen to be connected conventionally by means of the screen strands. With this method, EMC-proofing under EN 45 501 is restricted, which can lead to measurement errors when there are electromagnetic interference fields.

  • Parallel connection of up to 8 load cells
  • Corner balancing via integrated resistor network
  • EMC-proof according to EN 45501 due to HBM shielding method
  • Protection class IP65 to EN 60529
  • Expandable to more than eight load cells
  • VKK2R-8 with stainless housing

Order Numbers

1-VKK2-8A
1-VKK2R-8

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.
Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer