Technical Articles, Know-how and Tips and Tricks

Our articles provide you with tips and information on how to correctly install load cells.

Webinars

Success Stories

Articles

Basics of Load Measurement

Preventive maintenance of weighing systems
Preventive Maintenance auf scales promises substantial cost savings and increased system efficiency. HBM provides the required components.

Vague results – load cells of accuracy class C6 under test
Vague results – load cells of accuracy class C6 under test

Load application in load cells
Be it load direction, support structure or mounting aids – load application on load cells is influenced by multiple factors.

Overload protection - good protection for load cells
Protecting load cells against overload is frequently achieved by over-dimensioning them. If the overload protection is actually achieved through this, no additional expenditure is necessary.

Cables and their impact on test and measurement equipment
The complete measuring chain needs to meet high quality standards. High demands should also be made on the measuring cables.

Dynamic Weighing

New standards in data security: 256-bit encryption technology in digital weighing technology
Protection against manipulation is among the major challenges in digital weighing technology. HBM relies on extremely secure 256-bit encryption technology. Why this is so and what are secrets behind this technology? You'll find the answers in this article.

FIT7A Video Tutorial: Setting up a checkweigher
This video demonstrates how you get quick and precise results using the FIT7A digital load cell and the PanelX software by HBM.

Process and container weighing

Interactive explanation of ATEX
Up-to-date ATEX markings easily catch you up on the applications, protection concepts, equipment groups, and temperature classes of our load cells.

Legal-for-trade weighing systems in open automation applica
HBM provides the components and systems for weighing technology, to allow scales to be flexibly integrated into filling or loading systems.

Structural Design of Tank Weighing Systems
Some rules must be followed when installing load cells in tanks. Typical tank designs are represented in a stylized manner by way of example.

Hygienic weighing

No chance for bacteria or dirt
Modern weighing technology can be easily included in aseptic or hygienic production processes with the aseptic PW25 and PW27 load cells.

Hygienic design is mandatory
Perfect compliance with hygiene requirements is only possible if the design of all the systems and components involved in production is geared towards hygiene.

A clean business: Hygienic system design with HBM load cells
A clean business: Hygienic system design with HBM load cells

Z6R Beam Load Cell: Robust, Easy to Clean, Z6 Compatible
The Z6R bending beam load cell is robust, easy to clean and compatible with the Z6 market standard.


HBM Load Measurement Products

Load Cells [kg]
HBM is the Global Market Leader in Load Cells and Sensors for Load Measurement. Thousands of customers worldwide rely on HBM Load Cells.
Weegelektronica
HBM levert Weeg indicatoren en Weegelektronica voor alle industriële plateau weegschalen, weegbruggen en silowegers. Daarnaast levert HBM elektronica voor
PanelX - Software voor weegtoepassingen
Intuitive PanelX form HBM operating software allows you to adjust all the parameters for your measurement with Touch Control.
Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.