arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All Analysis & Simulation Software See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management
Teaser

Ship Hulls Monitoring

HBK offers dedicated tools for fatigue and load testing, material testing, vibration measurement and structural integrity analysis. Superior hardware and software, maximum data security and fast processing capabilities enhance safety at sea.

Modular Solution for Efficient Structural Health Monitoring

All structures, whether bridges, wind energy plants, water, gas and oil pipelines, tunnels, oil rigs, pavements, rails, but also ships, planes, trains or others are subject to various internal and external factors which may cause wear or malfunction. This can happen, for example due to deterioration, an incorrect construction process, lack of quality control or an extreme situation resulting from an accident or environmental load. 

To be able to observe these changes in the material and to react in a proper way before serious damage is caused, the implementation of a damage identification system is crucial. The monitoring of structural behavior can detect anomalies in time, thus enabling maintenance and repair actions to be implemented more efficiently, with a direct impact on the reduction of operating costs. Replacing schedule-driven maintenance with condition-based maintenance is the main goal of infrastructure monitoring providing the following benefits.

Illustration; graphic; drawing; Application; Structural health monitoring; HBK; Aviation; Automotive; Railway; Wind energy; Car; Automotive; Bridge; drilling platforms; Illustration; Grafik; Zeichnung; Anwendung; Structural Health Monitoring; HBK; Luftfahrt; Automotive; Eisenbahn; Windenergie; Auto; Automotive; Brücke; Bohrinseln

Benefits of HBK Infrastructure Monitoring

  • Boost (life) safety
  • Continuous observation
  • Automation of maintenance
  • Detecting damage in the early stage to enable proactive response
  • Extension of major overhaul cycle
  • Saving of costs and time

Structural Health Monitoring System for Different Industries

Civil Engineering

null
Short and long-term monitoring of bridges, tunnels, buildings and high pressure water pipe,roads and foundations. Measurement of the applied loads and life time prediction.

Railway

null
Continuous, stand-alone monitoring of vehicle loads, handling, out of roundness (WTMS) and effect on the superstructure (OBM). Long-term measurements on rails, railroad switches and ties.

Wind Energy

null

Professional structural monitoring of on- and offshore wind power plants. Measurement on tower, foundation, rotor blades and on other components. 

Oil & Gas

null
Efficient measuring on offshore applications. Using measurement technology to monitor risers, pipes, cranes, foundation structures, pipelines etc.

Explore Structural Health Monitoring by Application

Whether moving objects such as ships, planes, commercial vehicle, trains or static structures such as bridges, tunnels, pipelines, buildings or all a mix in wind energy with blades, tower and fundament – all structures suffer from wear, load, environmental condition or malfunction at some point.

To monitor overall physical and material changes over time and react before serious damage occurs, an effective monitoring system is required - either for short-term load measurement or long-term monitoring of the structure's condition. A system that's fit for purpose includes appropriate sensors, measurement data, secure data transmission, automatic data analytics, event alarms and notification, comprehensive logs, and remote diagnostics and control.

HBK's modular and scalable monitoring solutions, complemented by our competent support and service, saves time and money, provides valuable insights, and helps to increase the structure’s service life and safety.

null

Measurement Technology for Long- and Short-Term Monitoring

A customized solution including sensors, measuring amplifiers, data acquisition software, data transmission and analysis provides the technical basis for efficient monitoring. However, correct sensor installation, commissioning and maintenance, as well as the conditioning of test results are indispensable to ensuring successful use of a structural health monitoring system. Both HBK’s modular test and measuring equipment and the highly competent support and service provided by HBK support you and, if necessary, can handle your entire project.

null

Measurement data alone is not sufficient today. Data transmission, automatic alarms and analysis, comprehensive logs, as well as remote diagnostics and control are indispensable for operating monitoring systems. Whether you use a complex company network or a stand-alone solution, HBK is looking to provide you with the perfect solution.

Let our measurement engineers help you: Ask for your individual SHM solution here!

Our Customer Stories

Related Products

No more result to load