LD20: Strain Gauge for High Strain or Compression up to 10%

The use of the strain gauge LD20 is recommended wherever extreme high strain or compression occurs (>5 %). The LD20 has a maximum elongation of +/- 100,000 µm/m (+/-10 %) and is attached with 30 mm leads.

Note: in terms of fatigue life, the LD20 exhibits lower resistance to alternating loads than standard Y series strain gauges.

Maximum elongation

  • Maximum elongation of +/- 100,000 µm/m (+/-10 %).

Well suited for high strain rate measurements

Easy to install

  • Simple installation process and easy handling 

Extremely flexible as the Y Series universal strain gauges

LD20 Technical Features

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Vmax

Solder terminals

 

 

Measuring grid

Carrier

Ω

a

b

c

d

 

1-LD20-6/120

120

6
0.236
2.8
0.11
13
0.512
6
0.236
8 LS7

1-LD20-10/120

120

10
0.394
4.6
0.181
18.5
0.728
9.5
0.374
13 LS5

1-LD20-6/350

350

6
0.236
2.8
0.11
13
0.512
6
0.236
13 LS7

1-LD20-6/350

350

10
0.394
5
0.197
18.5
0.728
9.5
0.374
23 LS5

Product Literature

Naam / Omschrijving Taal
Brochures
German
English
HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.