U9C Miniature Load Cell: for Measurement of Tensile and Compressive Force

The compact and cost-effective U9C type series force sensor reliably measures tensile and compressive force where space is a constraint. The miniature load cell allows for both dynamic and static measurement tasks to be solved. Due to the high fundamental frequency, U9C is also suitable for very fast measurements. Its welded design from stainless steel makes the force sensor extremely robust.

  • HBM accuracy class: 0.2
  • Capacities: 50N to 50kN

Small

  • Small diameter
  • Flat design
  • Welded design from stainless steel per DIN
  • EMC tested

The sensor is compact and, in addition, robust, EMC-tested, and delivers reliable results

Dynamic

  • High stiffness
  • Small masses

Ideal for force-displacement measurements in combination with displacement transducers and measurement of fast processes

Immediately ready for use

  • Different cable lengths available for use in practice
  • Assembly of connector HBM amplifier available as an option
  • TEDS on request
  • Cable suitable for drag chains

Plug and Play solutions eliminate the need for on-site welding or connector assembly and thus save time

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.
Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer