Z6/PCX

The PCX loading foot is now available for legal-for-trade Z6 load cells from 5 kg to 500 kg (in small series).

The PCX loading foot is now available for legal-for-trade Z6 load cells from 5 kg to 500 kg (in small series).

The Z6/PCX loading foot has a sophisticated double pendulum assembly and is made of stainless steel. The load cell and loading foot can optimally adapt to conditions on site thanks to integrated height adjustment and the included retaining rings and rubber caps. This allows fast, easy and cost-effective construction of precision (Class D1 or C3 accuracy) and high-precision (Class C4 or C6 accuracy) weighing machines. Using an additional stable lower frame with expensive loading fittings such as balls or high pendulums is not necessary for most applications.

A sleeve for adapting the Z6F/500kg version's bigger bore hole for load application is included in each packaging unit. Please note that part number 1-Z6/PCX/500kgSet always includes 4 loading feet. Furthermore, each box comes with detailed mounting instructions.

Product Literature

Naam / Omschrijving Taal
Data sheet
French
Brochures
English
German
Montage instructies
French, German, English
Declaration of Conformity
Meerdere talen
Meerdere talen

Order Number

1-Z6/PCX/500kgSet

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.