6 wire retardant cable according to IEC 60332-2-2 with high capacitive symmetry and TPE coating. Available lengths: 50m and 200m.

Key Features

  • 6 wire cable
  • Length: 50 or 200 m
  • High capacitive symmetry
  • HBM colour code
  • 6x0.14 mm2
  • TPE coating
  • Flame retardant according to
    IEC 60332-2-2

Produkt Literature

Naam / Omschrijving Taal
Data sheet
English
German
Brochures
English
German
Declaration of Conformity
Meerdere talen
HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.