Measurement module PX455 Measurement module PX455 | HBM

Four-channel measurement module for full and half bridges, force transducers and load cells (strain gauges, inductive sensors, LVDT, potentiometric sensors)

  • Including 0-Wire-TEDS (sensor identification)
  • In combination with SD01A Zener barriers, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type (Ex II (1) GD, [EEx ia]IIC).

Product Literature

Title / DescriptionLanguage
Data Sheets
PMX - Caractéristiques techniques French
PMX - Data Sheet English
PMX - Datenblatt German
PMX - Folha de dados Portuguese
PMX - Hoja de características Spanish
PMX - Prospetto dati Italian
PMX - Технический паспорт Russian
PMX - 데이터 시트 Korean
PMX - データシート Japanese
PMX - 數據表 Chinese
Brochures
PMX - Brochure English
PMX - Brochure French
PMX - Broschüre German
PMX - Folheto Portuguese
PMX - Folleto Spanish
PMX - Opuscolo Italian
PMX - брошюра Russian
PMX - 브로셔 Korean
PMX - ブローシャー Japanese
PMX - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
PMX - Bedienungsanleitung German
PMX - Operating Manual English
Quick Start Guides
PMX - Quick Start Guide English, German
Safety Instructions
PMX - Safety Instructions French, German, English
Certificates
PMX - Ethernet/IP-Certificate English
PMX - ProfiNet-Certificate English
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
PMX - EU Declaration of Conformity Multilanguage
PMX - Product-Type Pattern Approval Russia Russian
Tech Notes
PMX TechNotes

This is a collection of technical application reports for typical requirements around PMX. They show a step-by-step solution up to the running project in PMX.
Available languages: German, English and French.

  • PMX with Codesys and Codesys WebVisualisation
  • PMX as CANmaster and CANslave (read/write CAN messages)
  • PMX with IEPE-sensors, T40 or T210 torque-sensors, Piezoelectrical-sensors
  • Read sensor signals via CAN, e.g. torque/speed (T12), temperature, climate
  • PMX with calculated channels:
    • Event-counter, X-borders, tolerance-band, tolerance-windows, result-force
    • Mechanical work, stress-analysis
    • Combined trigger output
    • 6x6 Matrix-compensation (noise reduction for Multi-Component sensors)
    • PID-regulator, PT100-measurement
    • Torsional Vibration with T40/T12/T10 and CASMA-filter
  • PMX integration in a PC-network (Windows or Linux)
    • Using the PMX dotNET-API
    • Using the PMX command-set under LabView
    • Using PMX together with catman for DAQ and Cloud and PowerBI applications
  • PMX integration in an automation-network
    • EtherCat and TwinCAT(Beckhoff)
    • ProfiNet (Isonchronus-Real-Time (IRT) and Simatic-manager (TIA-portal, Siemens)
    • Ethernet/IP and RSLogix (Rockwell Automation)
  • PMX with internal Dats-Storage or on USB-Stick
  • PMX with internal Object-Dictionary and device-to-device communication

Legal notice: The examples given are intended to illustrate the solution and integration into PMX.
The examples do not imply any warranty or guarantee.

Multilanguage
HBMshop See prices, availability and get an instant quote.