GEN3t: Compact rack mountable high-speed DAQ system

With its compact dimensions, the powerful GEN3t HighSpeed data acquisition system is designed for installation in control cabinets (19''). It is optimized for test bench applications, which demand rapid data acquisition – at up to 100 million measured values per second per channel if needed. GEN3t offers rapid transient recording and continuous data transfer of 100 MB/s to an external PC or 200 MB/s to an optional integrated solid state disk (SSD). The data acquisition system also has access to three slots for plug-in cards with up to 96 individually configurable channels.

Flexibility and performance out of the box

Just like that it's ready to go: GEN3t is ready for use immediately, as soon as you have unpacked the device and installed the Perception software on your PC. Depending on the selected operating mode – continuous or transient – measurement data is either transferred directly to the PC, stored on the optional SSD, or it is initially buffered in high-speed RAM to offer transient recording without any throughput limitations.

 

On test benches–at maximum speed

Once mounted in the rack or cabinet, the GEN3t compact, high-speed data acquisition system reliably records measurement data at extremely high speeds. It is especially impressive in test bench applications, for example testing electric motors.

System-independent synchronization

Would you like to integrate GEN3t into a system with other measuring amplifiers? No problem, as GEN3t supports the Precision Time Protocol (PTP). This makes it possible to synchronize the times of multiple devices networked via Ethernet – regardless of the product family. Additionally a master/slave function is available to synchronize Genesis HighSpeed devices.

Software & Application Programmers Interface (API)

Perception
The Perception software is designed for fast and reliable processing of large amounts of data and is therefore ideal for high-speed data acquisition.

Product Literature

Naam / OmschrijvingTaal
Data sheet
English
Brochures
Italian
Chinese
Japanese
French
English
English (US)
Japanese
German
Portuguese
English (US)
English
German
Bedieningshandleiding
English
English
English
English
Accessoires
English
English
English
Veiligheidsinstructies
Russian, Korean, Japanese, Chinese, Portuguese, French, German, English
Declaration of Conformity
Meerdere talen
Meerdere talen
Overig
English
English
Software

This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available.

A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test.

Main improvements in this preview:

- Digital signal filtering

- Pulse detection

- Several stability improvements

 

Date: 02/2019  |  Version: 7.38.19042  |  Size: 439 MB
Related Documents:

Meerdere talen

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.

Date: 11/2018  |  Version: 7.30.18324  |  Size: 420 MB
Related Documents: