Protective Coatings

In general, it is recommended that strain gages are protected against external effects such as humidity or mechanical damage since even small fluctuations in the atmospheric humidity affect the measured signal of an open gage. HBM offers a wide range of suitable means for gage protection.

Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.