Optical Weldable Strain Gauge OL-W: Fiber Bragg Grating (FBG) based Sensor

The Optical Weldable Strain Gauge OL-W was specially developed to be spot welded on steel structures and materials exposed to harsh environments, such as the ones found in construction sites, e.g. of very low temperatures or excessive dust formation.

For the spot welding process the Heller c30 Impulse Welding Device is recommended (not available in the US).

Passive

  • Inherent immunity to all electromagnetic effects (EMI, RFI, sparks, etc)
  • Electrical isolation

Safe operation in hazardous environments (e.g. potentially explosive environments, high voltage areas and intense electromagnetic fields)

Robust

  • Stainless steel packaging 
  • Outstanding bending capability (6 micron core fiber)

Accurate results during 24/7 operation even on curved surfaces and under harsh environments

 

 

Reliable

  • Based on the measurement of an absolute parameter - the Bragg wavelength - independent of power fluctuations

Self-referenced: high quality measurements with long term stability

Convenient

  • Easy installation by simple spot welding method

Long service life with a permanent non-degradable attachment to the structure material

OL-W Welding Video


Note: The c30 Impulse Welding Device by Heller mentioned in the video is not available for sale in the US.

Product Literature

Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer