Weighing Software | Weighing Technology | PanelX Weighing Software | Weighing Technology | PanelX | HBM

PanelX Weighing Software

PanelX provides you with an innovative user interface that has been specially designed to meet weighing technology requirements, and it allows you to conveniently parameterize your HBK products. Combining a load cell and weighing electronics with the specialized PanelX software enables you to implement a wide range of weighing applications, including highly dynamic filling and check-weighing processes. In practical applications, this often requires digital process acquisition and analysis.

Comprehensive

Ready-to-use PC software for weighing applications offering a wide range of functions. Can be used for device parameterization, data acquisition, and process analysis. Modern ergonomic user interfaces ensure intuitive operation.

Powerful operating and service tools for servicing and plant operators.

Intuitive

Support is provided during the start-up and adjustment of automatic weighing systems, such as check-weighers, fillers, and dosing systems as well as for the basic functions offered by a multi-head combination weigher.

Reliable and fast start-up thanks to software wizards.

Simple

Export and import of device settings and analysis datasets. Comprehensive online help, e.g., for functions, interfaces, and command sets, is integrated with the software.

Support and optimization over the entire life cycle of your weighing device.

Tutorial: First steps with PanelX

 

PanelX can be used with the following load cells and electronics from HBK:

PanelX supports the WTX, AED, PAD, and AD series of electronics and the FIT5A, FIT7A, PW15iA, PW15AHi, and C16i series of digital load cells.

Combining your weighing product with PanelX software enables you to exploit the full potential of your weighing application. Optimize the entire life cycle (development, planning, operation, as well as maintenance and service) of your application.

PanelX Product Literature

Title / DescriptionLanguage
Brochures
HBM weighing technology for industry - Brochure English
Industrielle Wägetechnik von HBM - Broschüre German
Tecnologia di pesatura industriale della HBM - Opuscolo Italian
Mounting Instructions
PanelX - User Manual Chinese
Operating Manuals
PanelX - Bedienungsanleitung German
PanelX - Operating Manual English
Software
PanelX

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A, FIT5X)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3, LCMC)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12.

Date: 09/2023  |  Version: 2.2.0  |  Size: 26 MB
Related Documents: Release Notes

Multilanguage
PanelX - User Manual

Contains help for parameterization and display/storage of the electronics measurements via the PanelX software, as well as programming via the 3-character command set (API) and application examples for weighing applications (filling, dosing, check weighing).

Date: 10/2022  |  Size: 4 MB

Multilanguage