Do you want to analyze highly dynamic systems and get the maximum out of your measurement? Then SomatXR MX411B-R is the right amplifier for you. MX411B-R has four channels with a maximum sample rate of 100 kS/s per channel, which increases to 200 kS/s in two-channel mode.  That makes the amplifier ideally suited for highly dynamic acquisition and analysis of mechanical measurement quantities.

The following transducer technologies are supported by SomatXR MX411B-R:

  • Voltage (±10V)
  • Standardized current (±20 mA)
  • Full-bridge or half-bridge circuit strain gauges
  • Inductive full and half bridges, LVDT
  • Current-fed piezoelectric transducers (IEPE, ICP®)
  • Piezoresistive full bridges

Sample rates of up to 100 kS/s per channel combined with a high resolution of 24-bit – MX411B-R guarantees maximum accuracy. This fully and reliably meets the requirements for acquisition of highly dynamic forces and accelerations in harsh environments.

Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.