SomatXR MX840B-R – Measuring amplifier for universal application

Whatever you want to measure, the MX840B-R universal amplifier offers eight channels to which you can connect over 16 different transducer technologies. That makes MX840B-R the perfect solution for varying measurement tasks that require the use of many different transducers. With the universal inputs you are equipped for any application.

MX840B-R has a maximum sample rate of 40 kS/s per channel and can acquire data from the following transducer types:

  • Voltage (± 100mV, ± 10V, ± 60V)
  • Standardized current (±20 mA)
  • Full-bridge or half-bridge circuit strain gauges
  • Inductive full and half bridges, LVDT
  • Potentiometric transducers
  • Current-fed piezoelectric transducers (IEPE, ICP®)
  • Piezoresistive full bridge
  • Resistance thermometers (PT100, PT1000)
  • Ohmic resistor
  • Channels five to eight, in addition: frequency, pulse counter, rotary encoder, torque, SSI
  • Channel 1, in addition: CAN bus

The Suitable Software: EVIDAS - Just Two Clicks to Get Your Measurement Results

Check out HBM's new data acquisition software EVIDAS! With EVIDAS you benefit from: 

  • Fast measurement results
  • Visual feedback due to a modern speaking design
  • A Cloud integration capability
  • 4 different data configuration options
  • Availability in 5 languages (English, German, Chinese, Japanese, and French)

Learn more

Download the CAD step files for this product!
SomatXR MX840B-R CAD step files

Product Literature

Naam / OmschrijvingTaal
Data sheet
English
Japanese
German
Brochures
Portuguese
English (US)
German
Japanese
English
Bedieningshandleiding
English
English
English
German
Snel aan de slag
German, English
Accessoires
English
German
English
English, German
English, German
English
English, German
English
English, German
English, German
English
English
English
German
Veiligheidsinstructies
English, German
Declaration of Conformity
Meerdere talen
Meerdere talen

Related Products

SomatXR CX22B-R Data Recorder for Interactive Vehicle Tests
The ultra-ruggedized SomatXR CX22B-R data recorder has been optimized for interactive vehicle testing and enables fast measurement results in the field.
SomatXR MX411B-R Highly Dynamic Amplifier
The SomatXR MX411B-R rugged amplifier from HBM has four channels with a maximum sample rate of 100 kS/s per channel.
SomatXR MX460B-R Pulse and Frequency Module
SomatXR MX460B-R from HBM: Rugged Impulse and Frequency Measurement Module for mobile Vehicle Tests
SomatXR MX471B-R CAN Bus Module
If you need to record mechanical quantities and digital vehicle data, then the SomatXR MX471B-R CAN module from HBM is the right solution.
SomatXR MX1601B-R Signal Conditioner
The SomatXR MX1601B-R amplifier features 16 individually configurable channels for active sensors.
SomatXR MX1615B-R Bridge Module
The SomatXR MX1615B-R is a 16-channel strain gauge bridge amplifier for strain gages (SG) in full-, half-, or quarter-bridge configurations.
EVIDAS DAQ Software
EVIDAS is HBM's easy-to-use data acquisition and analysis software for fast and straightforward results with an advanced design and clean workflow.
HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.
Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer