Sensoren & Transducers

Rekstrookjes en accessoires
HBM strain gauges (stress gauges) for all strain measurement applications: Experimental stress analysis, durability testing, transducer manufacturing.
Load Cells [kg]
HBM is the Global Market Leader in Load Cells and Sensors for Load Measurement. Thousands of customers worldwide rely on HBM Load Cells.
Krachtopnemers [N]
HBM Force Sensors and Force Transducers with strain gauge or piezo technology measure static and dynamic tensile and compressive loads.
Koppel
HBM develops, produces and offers all kinds of products for torque measurement, including torque transducer, torque sensor and torque flange.
Multicomponent Sensors
Multicomponent sensors enable multiple forces to be simultaneously measured along three axes or coordinates.
Drukopnemers
Pressure transducers and pressure transmitters from HBM ensure reliable and secure test results up to 15,000 bar.
Verplaatsingsopnemers
Het principe van de inductieve verplaatsingsmeting is in vele industrie- en research sectoren doorgedrongen omdat het zowel robuust als onderhoudsvrij is.
Rekmeting
Rekopnemers
Klantspecifieke / OEM sensoren
HBM develops and manufactures custom sensors and custom transducers in flexible designs and quantities that optimally match your specific application.
Optische sensoren
HBM FiberSensing offers a wide range of Fiber Bragg Sensors (optical FBG Sensors) and optical interrogators.
Piëzo-elektrische producten
HBM offers a range of piezoelectric (piezo) sensors and charge amplifiers within the PACEline range.
HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.
Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.