PAD: The perfect connection for analog transducers and load cells to the digital world

PAD is a convenient single-channel amplifier for digitizing type PW15PH, PW25P, PW29PH, and PW27P load cells from HBM according to the "plug and play" principle. You can also use an M12 connector to connect other passive sensors of any type to the PAD digital transducer electronics for quick and easy digitization and visualization of your measured values.

HBM's PanelX software provides an intuitive and modern user interface for configuration. Special attention is given to analyzing dynamic filling and batching applications.

Plug & Play – in a wide variety of combinations

PAD can easily be connected to your load cell. This can be done in close proximity to the load cell or also at some distance, depending on the application.

As an "electronics in a tube" PAD comes in a compact stainless steel enclosure and is thus ideally protected from liquids and adverse ambient conditions (up to IP68/IP69K degree of protection). In addition, PAD offers maximum precision - even in demanding environments.

With a measured value resolution of up to 5,120,000 digits for 2 mV/V and complete measurement signal conditioning with selectable or automatic filters, precision is guaranteed even with interference resulting from strong vibrations. The transducer electronics can be conveniently integrated in a variety of system environments using RS485 and CANOpen interfaces.

Besides its technical benefits PAD offers another advantage: An attractive price that allows you to easily and successfully get started with the many functions of digital weighing technology.

A good solution for many applications...

  • Easy to clean
  • Small, flexible and precise

PanelX: Intuitive Weighing Software

PanelX provides you with an innovative user interface specially designed to meet weighing technology requirements and allows you to conveniently parameterize your HBM products. Go to the product site for more information on PanelX.

Related Products

PW25
The special design without edges or fissures makes PW25 the ideal choice for applications with particular cleaning requirements.
PW27
EHEDG certification, an innovative design and outstanding product features make PW27 the only load cell worldwide that deserves the rating

Recommended for you

Fit For Serialization - with Weighing Technology from HBM
Fit for Serialization: With HBM as a partner for your weighing technology, you can meet the requirements for regulation 2016/161/EU in top form.