Practical tip: Quick and reliable sensor adjustment using PMX Adjustment Assistant

Measuring the acting forces correctly is key to industrial process control: It is the only way to increase product quality and reduce production costs. After installation, sensors used in the force shunt first need to be adjusted together with the system. This is a prerequisite for accurate and reliable operation.

Watch our new video to learn how to use the PMX amplifier system for adjusting sensors in an instant to start your measurement as quickly as possible. The new Adjustment Assistant guides you through the process step by step.

Benefits:

  • Convenient menu navigation and step-by-step instructions from the Assistant
  • Adjustment process takes only a few seconds
  • Automatic documentation of setup parameters
 

Related products

WGX Wall or DIN rail-mount basic device
WGX is a wall or DIN rail-mount basic device for the PMX data acquisition and control system. It is available in 2 versions.
Measurement module PX401
Four-channel data acquisition card for analog input signals and active sensors and incl. Supply and sensor 1-wire TEDS
Measurement module PX455
PX455 is a four-channel measurement module for full and half bridges, force transducers and load cells
Measurement module PX460
PX460 is a frequency measurement and counter operation module for the PMX data acquisition and control system.
Multi-I/O module PX878
PX878 is a Multi-I/O module with eight digital inputs, eight digital outputs, five analog outputs (+/-10 V voltage)
PMX Software
Standardized software interfaces ensure access to all device parameters for configuration, control and analysis.
Industrial Ethernet interface cards
Real-time Ethernet card for automation tasks.