GEN17tA - High channel count data acquisition system

GEN17tA is a robust rack mount transient recorder and data acquisition system (DAQ) and part of the proven Genesis HighSpeed series data acquisition systems. It offers 17 slots for GEN DAQ acquisition cards and accepts any mix of them. The DAQ system is configured and controlled using Perception software. This combination results in a sophisticated instrument for ultra-fast recording, analysis and reporting.

The 1 Gbit Ethernet interface can stream recorded data directly to the PC at a rate of 100 MB/s. The optional 1 Gbit Optical Ethernet allows for isolated control of the mainframe and for cable lengths up to 10 km (6.2 mi) while maintaining full streaming performance. For higher streaming rates of 400 MB/s, a 10 Gbit electrical or optical Ethernet option is available. When more reliable or distributed storage of recorded data is required the GEN17tA mainframe supports an optional, removable Solid State Disk (SSD) or it can store recorded data directly on a Network Attached Storage (NAS) device.

Full transparent time and trigger synchronization on multiple Genesis HighSpeed DAQ systems can be achieved by using the standard optical Master/Slave synchronization connector. To synchronize the absolute time to non Genesis High Speed systems, GEN17tA supports PTP (Precision Time Protocol) and optional IRIG A and B or GPS.

Product Literature

Naam / OmschrijvingTaal
Data sheet
English
Brochures
Italian
Chinese
Japanese
French
English
German
Portuguese
English (US)
English
German
Bedieningshandleiding
English
English
English
English
Accessoires
English
English
English
Veiligheidsinstructies
Russian, Korean, Japanese, Chinese, Portuguese, French, German, English
Declaration of Conformity
Meerdere talen
Meerdere talen
Overig
English
English
Software

This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available.

A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test.

Main improvements in this preview:

- Digital signal filtering

- Pulse detection

- Several stability improvements

 

Date: 02/2019  |  Version: 7.38.19042  |  Size: 439 MB
Related Documents:

Meerdere talen

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.

Date: 11/2018  |  Version: 7.30.18324  |  Size: 420 MB
Related Documents:

Meerdere talen

Related Products, Software and Application

Perception
The Perception software is designed for fast and reliable processing of large amounts of data and is therefore ideal for high-speed data acquisition.
Aircraft Electric System Testing
One universal DAQ system for the electrical, mechanical and efficiency testing of all components of the aircraft electric system testing.
Interfaces
Find out about how to interface with Genesis HighSpeed DAQ and Perception software to integrate them into your specific environment.