Alen Test 3 Alen Test 3 | HBM

C9C Force Sensor: Miniature force transducer for compressive force measurement

The compact and cost-effective C9C type series force sensors reliably measure compressive force where space is limited. Due to their high fundamental frequency, they are suitable for very fast measurements. Like all strain gauge-based transducers, the C9C sensors also allow for static forces to be measured reliably and with long-term stability. They ensure both robustness and high load-bearing capacity due to their welded design from stainless steel. 

  • HBM accuracy class: 0.2
  • Capacities: 50N to 50kN
  • Output options: IO-Link, 0-10V, 4-20 mA

The force transducer is available with a permanently connected in-line amplifier. The transducer is calibrated as a measurement chain, i.e. the relationship between Newtons as input quantity and volts (V) or milliamps (mA) as output quantity is documented in the test record or calibration certificate.

It’s your choice: Beside the known options, the C9C is now available with an IO-Link

The HBK miniature force sensor C9C has gone digital and now features optional IO-Link interface, leading to fast measurements, reduced costs, greater efficiency, and increased reliability. At the same time, it offers you all the familiar advantages, alongside a proven track record.

View all available HBK force sensors with amplifier option

 

Small, dynamic and robust

  • Small diameter and flat design
  • Welded design from stainless steel; EMC-tested
  • High stiffness and small masses, leading to high fundamental frequency

Besides being compact, the sensor is robust, EMC-tested, and delivers reliable results. It is ideal for measuring fast processes.

Immediately ready for use

  • Various practical cable lengths, cable is suitable for drag chains and fuel-resistant
  • If chosen without in-line amplifier: TEDS available and available with a mounted plug for all HBM measuring amplifiers on request

Time-saving plug-and-play sensors ideally suited for industrial environments.

Amplified versions and different output signals available

  • Passive mV/V sensor
  • Amplified analog sensor with 0-10V or 4-20mA output
  • Digital IO Link sensor

Fits with the requirements of your existing production or testing infrastructure now and in the future.

C9C with IO-Link

In addition to the known active and passive versions, C9C now features optional IO-Link Interface, leading to fast measurements, reduced costs, greater efficiency, and increased reliability.

The sensor and amplifier properties are matched:

 

C9C Force Transducer

In-line Amplifier VA1/VA2

C9C with IO-Link

Fast measurementsHigh stiffness; hence, well-suited2 kHz bandwidth

Internal sampling rate 40 kHz, fast peak detection, fast limit switches. The properties of the sensor are not negatively impacted by the IO Link. Min. cycle time 1 ms.

Mechanical shockMaximum shock load, tested as per IEC60068- 2- 6:
1000 m/s2, number: 1000, duration 3 ms
Maximum shock load, tested as per IEC60068- 2- 6:
1000 m/s2, number: 1000, duration 3 ms
Maximum shock load, tested as per IEC60068- 2- 6:
1000 m/s2, number: 1000, duration 3 ms
VibrationTested as per IEC 60068-2-27, frequency range 5 - 65 Hz,
duration 30 min, acceleration 150 m/s2
Tested as per IEC 60068-2-27, frequency range 5 - 65 Hz,
duration 30 min, acceleration 150 m/s2
Tested as per IEC 60068-2-27, frequency range 5 - 65 Hz,
duration 30 min, acceleration 150 m/s2
Environmental conditionsStainless-steel materials only, IP67 degree of protectionStainless-steel materials only, IP67 degree of protectionStainless-steel materials only, IP67 degree of protection
CalibrationN => mV/VN => V, or mA

N => N

Device is ready to measure after being connected to an IO Link master. Output directly in Newtons without any adjustments. Linearization is possible.

AccuracyAccuracy class: 0.2The accuracy class remains unchanged

With or without IO Link amplifier: The accuracy class does not change

Ambient temperaturesNominal (rated) temperature range: -10 to +70 °CNominal (rated) temperature range: -10 to +50 °C

Nominal temperature range: - 10 to + 55 °C

CAD Files

From here customers will be able to download U9C and C9C CAD files.

(Table with files will be showing here on the final published page)

U9C Product Literature

From here here customers can download product literature.

(Table with files will be showing here on the final published page)

Request a Quote Form

From here, customers will be able to request a quote from a form which will be showing on th efinal published page.