Somat eDAQ has set the standard for Rugged, Mobile Data Acquisition

Data acquisition is a critical part of the product development process. Understanding how prototype vehicles and components behave on the proving ground helps ensure through-life product performance. Measuring actual customer usage and operational data delivers feedback to the designers however acquiring data is not easy. Conditions on the test track or in the hands of the end user can be very challenging. Data acquisition instruments and sensors are exposed to vibration, shock, dust, fluids and temperature extremes. Typically there is only one chance to get the data. This is where the Somat eDAQ comes in; it is built tough to withstand the harsh environments you work in.

Specifically, the Somat eDAQ is a sealed stand-alone system designed to be mobile with 10-60 VDC input power and a 20G rated enclosure. Hundreds of synchronous channels are possible in a single system with superior signal conditioning for Analog, Digital I/O’s, Vehicle Bus, GPS and more. Infinite channel counts are available when networking this Ethernet-based system.

 

Product Specifications

Physical

  • Size: 9.2”W x 10.875”L x X”H (23cmW x 27.6cmL x XcmH)
  • Weight: X lbs (X kg)
  • Temperature: -20° to 65° C
  • Connectors: Various
  • NOTE: X is a variable that is dependent on the configuration of the system.

Enclosure

Sealed System 

  • Vibration Tested: Swept sine tested from 5 to 2000 Hz @ 20 G’s
  • Modular: Layers can be custom configured pending testing requirements

System

  • Input Power: 10–60 VDC
  • Fuses: 10A, Automotive Mini-blade
  • Internal Back-up Battery

Sample Rates: Master Clock Rates

  • 100 kHz = 0.1Hz to 100 kHz98.3 kHz = 0.1 Hz to 98,304Hz

Communications

  • Ethernet: 100 BaseT
  • Serial: RS232 up to 115,200 baud

Memory

Internal Flash

  • Standard: 256MB
  • Upgrades: 1GB, 2GB, 4GB, 8GB, 16GB
  • External Memory: 1GB, 2GB

Internal DRAM:

  • Standard: 256MB

Key Features

  • Stand-alone data acquisition
  • Intelligent data storage
  • Sealed system for extreme environments
  • Temperature specification: 20°C to 65°C (-4°F to 150°F)
  • Wide range of signal conditioning:
    • Analog
    • Strain gage
    • Thermocouple
    • Digital I/O
    • Pulse counter
    • GPS
    • Vehicle bus
  • Synchronous data (parallel)
  • Sample rates up to 100 kHz
  • Max. analog channels per system: 64-96*
  • Networking of multiple systems:
  • Infinite synchronous channel counts
  • Wide range input power: 10-55 V DC
  • Ethernet communications
  • World-wide connectivity.
  • *Depending on layer configuration

EGPS-200 Precision GPS Receiver

The Somat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.

View full product details

Product No.: EGPS-200

Somat 15-Volt Power Supply

The Somat E-AC/15 Power Supply (1-E-AC/15-2) is designed to provide 15 volts DC from a standard 120-volt AC input to a SoMat eDAQ or eDAQlite system. 

Somat eDisplay

The Somat eDISPLAY is a rugged, weather tight LCD display that provides an operator real-time testing feedback.

Not CE compliant.

Product No.: 1-E-DISPLAY-2

External Memory (1GB)

The Somat External Memory (1GB) is compatible with the Somat eDAQ and eDAQ-lite data acquisition systems.

Product No.: 1-1024MBFLASH-2

External Memory (2GB)

The Somat External Memory (2GB) is compatible with the Somat eDAQ data acquisition system.

Product No.: 1-2048MBFLASH-2

Internal Memory (1GB)

The Somat Internal Memory (1GB) is compatible with the Somat eDAQ and eDAQlite dta acquisition systems.

Product No.: 1-CF1GB-INT-2

Internal Memory (2GB)

The Somat Internal Memory (2GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF2GB-INT-2

Internal Memory (4GB)

The Somat Internal Memory (4GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF4GB-INT-2

Internal Memory (8GB)

The Somat Internal Memory (8GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF8GB-INT-2

Internal Memory (16GB)

The Somat Internal Memory (16GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF16GB-INT-2

Digital I/O Transducer Cable

The Somat SAC-EDIO Digital I/O Cable is a high-quality, pre-molded cord set with tinned pigtail wires for transducer wiring.

Product No.: 1-SAC-EDIO-2

eDAQ Communications Cable, Ethernet Hub

The Somat eDAQ Communications Cable, Ethernet Hub is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet HUB connection.

Product No.: 1-SAC-ESR9/XO-2

eDAQ Communications Cable, Ethernet Hub (Serial)

The Somat eDAQ Communications Cable, Ethernet Hub (Serial) is a high-quality, pre-molded cord set with an RJ-45 connector for the Ethernet HUB connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/HUB-2

eDAQ Communications Cable, Ethernet X/O

The Somat eDAQ Communications Cable, Ethernet Hub X/O is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet X/O connection.

Product No.: 1-E-ETHERNET-X/O-2

eDAQ Communications Cable, Ethernet X/O (Serial)

The Somat eDAQ Communications Cable, Ethernet X/O (Serial) is a high-quality, pre-molded set with an RJ-45 connector for the Eternet X/O connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/XO-2

eDAQ Networking Adapter Cable, Ethernet Hub

The Somat eDAQ Networking Cable (SAC-ESYNCADAPT) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection; and (2) networking sync cables.

eDAQ Networking Adapter Cable, Ethernet Hub (Serial)

The Somat eDAQ Networking Cable (Z-ESYNCADAPT-SC) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection, a 9-pin D-sub for serial Communications; and (2) networking sync cables.

eDAQ Networking Sync Cable (2 m)

The Somat eDAQ Networking Sync Cable (SAC-ESYNC) is a high-quality, pre-molded cord set with (2) Lemo OB Male Connectors.

eDAQ Systems Power Cable

The Somat SAC-EPWR15 eDAQ Systems Power Cable (SAC-EPWR15) is a high-quality, pre-molded cord set with tinned pigtail wires.

Click here to purchase SoMat cables and accessories online

Product literature

Título / Descrição Idioma
Data Sheets
English
German
French
English
German
Italian
French
English
German
Italian
French
English
German
Italian
French
English
Japanese
German
Italian
English
French
English
German
Italian
French
English
German
Italian
Japanese
French
English
German
Italian
French
English
German
Italian
Japanese
French
English
German
Italian
French
English
German
Italian
French
English
Japanese
German
Italian
French
English
Japanese
German
Italian
French
English
German
Italian
English
Catálogos
English
English
French
German
Manuais de Operação
Multi idiomas
English
English
Multi idiomas
Multi idiomas
Quick Start Guides
Multi idiomas
Acessórios
English
English
Instruções de segurança
English, German
English
Declaration of Conformity
Multi idiomas
Multi idiomas
Software

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.


Date: 01/2018
Version: 2.0.2
Size: 22 MB
Multi idiomas

Designed to work with supported MX modules using MX firmware 4.10.4.0.


Date: 01/2018
Version: 2.0.2.4031
Size: 71 MB
Related Documents:
Multi idiomas

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer.


Date: 03/2016
Version: 1.3
Size: 6 MB
Multi idiomas

Date: 02/2017
Version: 3.24.A.658
Size: 26 MB
Multi idiomas

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.


Date: 07/2016
Version: 1.1.5
Size: 5 MB
Multi idiomas

This firmware version is not compatible with an eDAQ Classic ECPU Processor.


Date: 02/2017
Version: 3.24.0.659
Size: 5 MB
Multi idiomas
Tech Notes
Multi idiomas

EGPS-200 Precision GPS Receiver

The Somat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.

View full product details

Product No.: EGPS-200

Somat eDisplay

The Somat eDISPLAY is a rugged, weather tight LCD display that provides an operator real-time testing feedback.

Not CE compliant.

Product No.: 1-E-DISPLAY-2

External Memory (1GB)

The Somat External Memory (1GB) is compatible with the Somat eDAQ and eDAQ-lite data acquisition systems.

Product No.: 1-1024MBFLASH-2

External Memory (2GB)

The Somat External Memory (2GB) is compatible with the Somat eDAQ data acquisition system.

Product No.: 1-2048MBFLASH-2

Internal Memory (1GB)

The Somat Internal Memory (1GB) is compatible with the Somat eDAQ and eDAQlite dta acquisition systems.

Product No.: 1-CF1GB-INT-2

Internal Memory (2GB)

The Somat Internal Memory (2GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF2GB-INT-2

Internal Memory (4GB)

The Somat Internal Memory (4GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF4GB-INT-2

Internal Memory (8GB)

The Somat Internal Memory (8GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF8GB-INT-2

Internal Memory (16GB)

The Somat Internal Memory (16GB) is compatible with the Somat eDAQ and eDAQlite data acquisition systems.

Product No.: 1-CF16GB-INT-2

Digital I/O Transducer Cable

The Somat SAC-EDIO Digital I/O Cable is a high-quality, pre-molded cord set with tinned pigtail wires for transducer wiring.

Product No.: 1-SAC-EDIO-2

eDAQ Communications Cable, Ethernet Hub

The Somat eDAQ Communications Cable, Ethernet Hub is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet HUB connection.

Product No.: 1-SAC-ESR9/XO-2

eDAQ Communications Cable, Ethernet Hub (Serial)

The Somat eDAQ Communications Cable, Ethernet Hub (Serial) is a high-quality, pre-molded cord set with an RJ-45 connector for the Ethernet HUB connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/HUB-2

eDAQ Communications Cable, Ethernet X/O

The Somat eDAQ Communications Cable, Ethernet Hub X/O is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet X/O connection.

Product No.: 1-E-ETHERNET-X/O-2

eDAQ Communications Cable, Ethernet X/O (Serial)

The Somat eDAQ Communications Cable, Ethernet X/O (Serial) is a high-quality, pre-molded set with an RJ-45 connector for the Eternet X/O connection and a 9-pin D-Sub for the serial.

Product No.: 1-SAC-ESR9/XO-2

eDAQ Networking Adapter Cable, Ethernet Hub

The Somat eDAQ Networking Cable (SAC-ESYNCADAPT) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection; and (2) networking sync cables.

eDAQ Networking Adapter Cable, Ethernet Hub (Serial)

The Somat eDAQ Networking Cable (Z-ESYNCADAPT-SC) is a high-quality, pre-molded cord set with an RJ-45 connector for an Ethernet Hub connection, a 9-pin D-sub for serial Communications; and (2) networking sync cables.

eDAQ Networking Sync Cable (2 m)

The Somat eDAQ Networking Sync Cable (SAC-ESYNC) is a high-quality, pre-molded cord set with (2) Lemo OB Male Connectors.

eDAQ Systems Power Cable

The Somat SAC-EPWR15 eDAQ Systems Power Cable (SAC-EPWR15) is a high-quality, pre-molded cord set with tinned pigtail wires.

Click here to purchase SoMat cables and accessories online

Solicite um orçamento

Pergunte ao Especialista da HBM

Favor enviar:


Faça sua pergunta

Pergunte ao Especialista da HBM

Favor enviar:


Faça sua pergunta

Sua proposta personalizada

Consultoria técnica gratuita

Resposta rápida de nosso especialista