QuantumX CX27: Real-Time Bench Automation and Data Analysis – Perfectly Serves Both Worlds

Get maximum flexibility in testing and integrate up to 199 sensors to EtherCAT or PROFINET IRT simultaneously and in real-time. QuantumX is the ideal choice for quick results; in both basic and fully automated development test benches with small to high channel counts such as component, powertrain or durability test benches.

QuantumX CX27B offers EtherCAT and CX27C PROFINET integration with real-time cycle times in the millisecond range and in parallel data streaming via Ethernet TCP/IP for flexible time synchronous analysis of the test specimen.

When combined with HBM’s catman PC software, sensor and signal data can be viewed, analyzed, and recorded with sample rates up to 100 kS/s per channel, without affecting real-time automation tasks. The gateway modules perfectly play with the QuantumX and the ultra-rugged SomatXR family, even in a distributable way.

Integration is quick and easy by using automatic sensor recognition (TEDS), auto mapping function or parameter file generation and some diagnosis services.

  • Input type: all typical sensors and signals in the mechanical, thermal, electrical world
  • Real-time / turnaround time: 1 ms, up to 199 signals 
  • Sample rate per channel: up to 100 kS/s per channel via Ethernet TCP/IP
  • System layout: distributed units by single cable or rack / cabinet mounted

Outstanding precision and quality

  • High quality of data
  • Noise robust overall system concept
  • High data rates per channel (100 kS/s)
  • Wide temperature range
white check mark in green circle

Precise results due to high accuracy and noise robustness

High flexibility

  • Universal channels enables use of any sensor
  • Ideal for constantly new requirements and demanding tasks
  • Real-time and flexible data analysis in parallel
  • Suitable for low to high channel counts
white check mark in green circle

High flexibility in testing saves time or allows more

Fast configuration

  • Flexible combination of any modules (distributed or rack-mounted)
  • Automatic channel configuration (TEDS)
  • Automatic signal mapping to real-time bus
  • Free and easy-to-use configuration software (generates configuration file)
white check mark in green circle

Convenient system integration for quicker results in testing

Choose Your QuantumX Module

CX27B for EtherCAT integration

HBMshop

 

 

CX27C for PROFINET IRT integration

HBMshop

Convenient and Quick: Order QuantumX Accessories Online!

QuantumX accessories HBMshop

QuantumX CX27 Product Literature

Título / Descrição Idioma
Data Sheets
German
English
Chinese
German
English
Catálogos
English
English (US)
German
Portuguese
Japanese
Chinese
Manuais de Operação
English
English
German
English
Japanese
Chinese
English, German
English, German
Chinese
English
Acessórios
Italian
English
English
German
German, English
Italian
Certificados
English
Declaration of Conformity
Multi idiomas
Multi idiomas
Russian
Russian
Tech Notes

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

English

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

English
Solicite um orçamento

Pergunte ao Especialista da HBM

Favor enviar:


Faça sua pergunta

Pergunte ao Especialista da HBM

Favor enviar:


Faça sua pergunta

Sua proposta personalizada

Consultoria técnica gratuita

Resposta rápida de nosso especialista

HBMshop Veja preços, disponibilidade e obtenha uma cotação.