The eDAQlite is the ideal choice for small channel count applications where compactness and ruggedness are essential.

The SoMat eDAQlite is the go anywhere, test anything compact version of the SoMat eDAQ. Engineered using the same technology, the SoMat eDAQlite has similar leading-edge signal conditioning and a capacity to perform a broad range of on-board data processing, triggering, intelligent data storage, and complex computations.

Not every test utilizes hundreds of channels. SoMat eDAQ / SoMat eDAQlite customers can accomplish tests with both small and high channel counts using a single family of products. There is no learning curve, new software, or file formats; and systems can be seamlessly networked together.

The compact SoMat eDAQlite can be installed inconspicuously to collect data under discrete conditions; for example, behind a dashboard panel (see photo). Intelligent data storage collects relevant measurement data in condensed, manageable form - rather than gigabytes of results.

For customers just starting in testing, the SoMat eDAQlite has lower start-up costs, and can easily be expanded as your needs change and grow. Since all HBM SoMat systems are easy-to-use, set-up and operate, you will be up and running fast, successfully collecting data in the most challenging of environments.

Product Specifications

Physical

  • Size: 6.875”W x 5.625”L x X”H (17.46cmW x 14.29cmL x XcmH)
  • Weight: X lbs (X kg)
  • Temperature: -20° to 65° C
  • Connectors: Various
  • NOTE: X is a variable that is dependent on the configuration of the system.

Enclosure

  • Sealed System: Machined Aluminum case and sealed gaskets protect the system from humidity, corrosion, water spray, and dust.
  • Vibration Tested: Swept sine tested from 5 to 2000 Hz @ 20 G’s
  • Modular: Up to 8 layers can be custom configured pending testing requirements. Four screws is all that is required to disassemble a system.

System

Input Power:

  • ELCPU-PLUS: 10-60 VDC
  • Fuses: 10A, Automotive Mini-blade
  • Internal Back-up Battery

Sample Rates:

  • Master Clock Rates: 100 kHz = 0.1Hz to 100 kHz 98.3 kHz = 0.1 Hz to 98,304Hz

Communications

  • Ethernet: 100 BaseT
  • Serial: RS232 up to 115,200 baud

Memory

Internal Flash:

  • Standard: 256MB
  • Upgrades: 1GB, 2GB, 4GB, 8GB, 16GB

Internal DRAM:

  • Standard: 64MB
  • Upgrade: 256MB

Key Features

  • Compact size
  • Stand-alone data acquisition
  • Intelligent data storage
  • Sealed system for extreme environments
  • Temperature specification: -20°C to 65°C (-4°F to 150°F)
  • Wide range of signal conditioning:
    • Analog
    • Strain gage
    • Thermocouple
    • Digital I/O
    • Pulse counter
    • GPS
    • Vehicle bus
  • Synchronous data (parallel)
  • Sample rates up to 100 kHz
  • Max. analog channels per system: 32
  • Networking of multiple systems: Infinite synchronous channel counts
  • Wide range input power: 10-55 V DC*
  • Ethernet connectivity.

*ELCPU-PLUS processor

  • Synchronous data (parallel)
  • Sample rates up to 100 kHz
  • Max. analog channels per system: 32
  • Networking of multiple systems: Infinite synchronous channel counts
  • Wide range input power: 10-55 V DC*
  • Ethernet connectivity.
    *ELCPU-PLUS processor

EGPS-200 Precision GPS Receiver

The Somat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.

View full product details

Product No.: EGPS-200

ICP-Type Signal Conditioning Module

The Somat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

M8 Hex Nut Wrenches

The Somat M8 Hex Nut Wrenches (HDW-0034-00) work with the Somat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Strain SMART Module

The Somat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gauge signal conditioning with support for ¼-‚ ½- and full-bridges.

Thermocouple SMART Module

The Somat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

Extension Cable (0.4 m)

The Somat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (10 m)

The Somat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (15 m)

The Somat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female Somat M8 connectors.

Extension Cable (2 m)

The Somat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (5 m)

The Somat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female Somat M8 connectors.

Transducer Cable (10 m)

The Somat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Transducer Cable (2 m)

The Somat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Click here to purchase SoMat cables and accessories online

 

 

 

EGPS-200 Precision GPS Receiver

The Somat EGPS-200 Precision GPS Receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics.

View full product details

Product No.: EGPS-200

Somat 15-Volt Power Supply

The Somat E-AC/15 Power Supply (1-E-AC/15-2) is designed to provide 15 volts DC from a standard 120-volt AC input to a SoMat eDAQ or eDAQlite system. 

ICP-Type Signal Conditioning Module

The Somat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

M8 Hex Nut Wrenches

The Somat M8 Hex Nut Wrenches (HDW-0034-00) work with the Somat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Strain SMART Module

The Somat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gauge signal conditioning with support for ¼-‚ ½- and full-bridges.

Thermocouple SMART Module

The Somat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

Extension Cable (0.4 m)

The Somat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (10 m)

The Somat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (15 m)

The Somat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female Somat M8 connectors.

Extension Cable (2 m)

The Somat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (5 m)

The Somat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female Somat M8 connectors.

Transducer Cable (10 m)

The Somat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Transducer Cable (2 m)

The Somat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Click here to purchase SoMat cables and accessories online

 

 

 

Product literature

Título / Descrição Idioma
Data Sheets
English
German
English
German
French
English
German
Italian
French
English
German
Italian
French
English
German
Italian
French
English
Japanese
German
Italian
English
French
English
German
Italian
French
English
German
Italian
Japanese
French
English
German
Italian
French
English
German
Italian
Japanese
French
English
German
Italian
French
English
German
Italian
French
English
Japanese
German
Italian
French
English
Japanese
German
Italian
French
English
German
Italian
English
Catálogos
English
English
French
German
Manuais de Operação
English
English
English
English
English
Quick Start Guides
English
English
Acessórios
English
English
Instruções de segurança
English, German
English, German
English
Declaration of Conformity
Multi idiomas
Multi idiomas
Multi idiomas
Tech Notes
English
Solicite um orçamento

Pergunte ao Especialista da HBM

Favor enviar:


Faça sua pergunta

Pergunte ao Especialista da HBM

Favor enviar:


Faça sua pergunta

Sua proposta personalizada

Consultoria técnica gratuita

Resposta rápida de nosso especialista