Adeus T12... Olá T12HP

novo sensor de torque T12HP é o sucessor do T12 e está ainda melhor! Que os fatos falarem por si mesmos:

Desvio de Linearidade, incluindo Histerese

T12: 0,01%
T12HP: 0,007%

Estabilidade de Temperatura com TC0

T12: 0,01%/10K

T12HP: 0,005%/10K

Faixa de Temperatura

T12: de -10°C até +60°C

T12HP: de -10°C até +70°C

Capacidade FlexRange

T12: N/A

T12HP: saiba mais a respeito

Documentação Técnica

Título / Descrição Idioma
Data Sheets
French
English
Japanese
German
Italian
Catálogos
Japanese
German
English
Instruções de Montagem
Italian
German
English
Japanese
Manuais de Operação
German
Italian
English
Quick Start Guides
Italian
English, German
Reference Book
German
English
Download: Technical Article / White Paper
English
English
Declaration of Conformity
Multi idiomas
Outros
Italian
English
Japanese
German
Firmware

Firmware for T12 and T12HP torque transducer stator.

Installation Note: Please unzip all files before starting the installation.


Date: 07/2016
Version: 1.20
Size: 330 KB
Related Documents:
Multi idiomas
Software

The "T12 Assistant" for T12 and T12HP is a useful tool for setting up and analyzing your measurements. The user friendly PC software provides you with many of functions that enable you to get correct results in a quick and reliable way. Includes also the GSD and GSE files. For Windows XP, Windows Vista, Windows 7, Windows 8, Windows 10.

Installation Note: Please unzip all files before starting the installation.


Date: 09/2016
Version: 1.2.1
Size: 54 MB
Related Documents:
Multi idiomas

EDS file for T12 and T12HP digital torque measurement system.

Installation Note: Please unzip all files before starting the installation.


Date: 12/2007
Size: 5 KB
Multi idiomas

GSD and GSE files for T12 and T12HP digital torque transducer.

Installation Note: Please unzip all files before starting the installation.


Date: 04/2006
Size: 2 KB
Multi idiomas