EP150: Adesivo de cura a quente para strain gauges EP150: Adesivo de cura a quente para strain gauges | HBM

EP150: Adesivo de resina epóxi de cura a quente

EP150 hot-curing epoxy resin adhesive was replaced by P250.

SpecificationEP150P250
Operating temperature                  -70°C …+150°C-196°C …+250°C
Curing temperature and duration160°C for 6 h
170°C for 3 h
190°C for 1 h
140°C for 4 h
160°C for 3 h
190°C for 1 h
Classification of hazardous substancesH315: Causes skin irritation H317: May cause an allergic skin reaction
H319: Causes serious eye irritation
H411: Toxic to aquatic life with long lasting effects
H317: May cause an allergic skin reaction
Contact pressure10 – 50 N /cm²10 – 50 N /cm²
Storage12 months in the refrigerator12 months in the refrigerator

 

Documentação técnica

Título / DescriçãoIdioma
Data Sheets
German
English
Russian
Instruções de uso
French, English, German
Italian
Instruções de segurança
Multi idiomas
Declaration of Conformity
English