The digital load cell FIT/1 has been replaced by FIT7A digital load cell for checkweighers.

FIT7A Digital Load Cell

The advanced weighing solution for manufacturers of checkweighers and packaging machines. Providing high accuracy and speed. Save up to 60% compared to competing technologies.

Learn more about FIT7A

Product literature

Título / DescriçãoIdioma
Data Sheets
French
English
Japanese
German
English
Japanese
German
Italian
Catálogos
English
Manuais de Operação
French
Japanese
Italian
Quick Start Guides
French, German, English, Spanish
Italian
Acessórios
Japanese
English
French
German
Certificados
English
English
Outros
German
German
English
German
English
German
English
German
English
German
English
German
English
German
English
German
English
Italian
Italian
Italian
Italian
Italian
Italian
Italian
Italian
English
German
English
Italian
English
German
Italian
Italian
Software

Panel software for FIT® load cells (FIT®, FIT®/0, FIT®/1, FIT®/4, FIT®/5) and AD/AED electronics (AD101B, AD103B, AD103C, AD104, AD104C, AD105, AD105C, PW20i, C16i, C16i3).

Data: 03/2013  |  Versão: 3.6.2  |  Tamanho: 89 MB

Multi idiomas

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Data: 03/2021  |  Versão: 2.1.1  |  Tamanho: 23 MB
Documentos Relacionados:

Multi idiomas

WebHelp for PanelX in English and German language.

Data: 03/2019  |  Versão: 2.0.6  |  Tamanho: 23 MB

Multi idiomas