DY Strain Gauges with 2 Parallel Measuring Grids for Measurements on Bending Beams
DY strain gauges have two measuring grids arranged parallel to each other. Typical applications for these strain gauges (SGs) include measurements on bending beams.
With types DY1 and DY4 we offer you strain gauges (SG) in various geometries and sizes, each available with temperature responses adapted to the following materials:
- Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching code: 1
- Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching code: 3
- Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching code: 5
- Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching code: 6
- Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching code: 7
- Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching code: 8
- Molybdenum (5.4 ppm/K; 3.0 ppm/°F); temperature matching code: 9
Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gauge you need. Strain gauges marked with a # symbol are only available matched to aluminum, ferritic and austenitic steel
Save time and efforts: DY4 strain gauges are available as pre-wired versions with connection cable
Measuring grid consists of constantan, measuring grid carrier is polymide
Fast delivery for preferred strain gauge types - available from stock!
Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Solder terminals | Preferred types | ||||
Measuring grid | Carrier | |||||||
[Ω] | a | b | c | d | ||||
1-DY1x-3/350 | 350 | 3 | 2.7 | 9 | 8 | LS7 | 1, 3 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||
1-DY1x-6/350 | 350 | 6 | 3.2 | 10.7 | 9.0 | LS7 | 1, 3 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) |
Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Solder terminals are not compulsory | Preferred types | ||||
Measuring grid | Carrier | |||||||
[Ω] | a | b | c | d | ||||
1-DY4x-1.5/350# | 350 | 1.5 | 1.8 | 5.5 0.217 | 6 0.236 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||
1-DY4x-3/350 | 350 | 3 | 2.7 0.106 | 8.2 0.323 | 8 0.315 | LS7 | 1,3 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||
1-DY4x-6/350 | 350 | 6 | 3.2 0.126 | 10.7 0.421 | 9 0.354 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) |