Strain Gages VY de Ponte Completa com 4 Grids para Medições Strain Gages VY de Ponte Completa com 4 Grids para Medições | HBM

VY Full Bridge Strain Gauges with 4 Measuring Grids for Measurements on Tension/Compression Bars and Torsion Bars and for Determining Shear Stresses

VY full bridge strain gauges (SGs) have 4 measuring grids, which are arranged so that each is offset to the next at an angle of 90°. Typical applications for full bridge SGs include measurements on tension/compression bars and torsion bars and determining shear stresses as they occur in shear beams.

With types VY1 (0°/90° T full bridge) and VY4 (shear/torsion full bridge) we offer you strain gauges (SG) in various geometries and sizes, each available with temperature responses adapted to the following materials:

  • Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching code: 1
  • Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching code: 3
  • Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching code: 5
  • Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching code: 6
  • Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching code: 7
  • Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching code: 8
  • Molybdenum (5.4 ppm/K; 3.0 ppm/°F); temperature matching code: 9

Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gauge you need. Strain gauges marked with a # symbol are only available matched to aluminum, ferritic and austenitic steel

Strain gauges available in 120 and 350 Ohms

Measuring grid consists of constantan, measuring grid carrier is polymide

Fast delivery for preferred strain gauge types -  available from stock! 

 

Ordering number 

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d


 

1-VY1x-3/120

120

3
0.118

7
0.276
13.5
0.531
13.5
0.531
LS5/71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)
1-VY1x-6/120

120

6
0.236

14
0.551
23
0.906
23
0.906
LS5/71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-VY4x-3/120

120

3
0.118

1.3
0.051

9.8
0.386
10
0.394
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-6/120

120

6
0.236

2.7
0.106
18
0.709
17
0.669
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-3/350

350

3
0.118

1.2
0.047

9.8
0.386

10
0.394

LS7

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-6/350

350

6
0.236

2.7
0.106
18
0.709
17
0.669
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-MY2x-6/120

120

6
0.236

-7.3
0.287
-LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-MY2x-15/350

350

15
0.591

-17
0.669
-LS51
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

Strain Gages de Ponte Completa com 4 Grids para Medições em Tensão/Compressão e Torção e Para Determinar Tensões de Cisalhamento

Os strain gages (SGs) VY de ponte completa possuem 4 grids de medição, que são dispostos de forma que estejam posicionados a um ângulo de 90° uns dos outros. Aplicações típicas destes SGs de ponte completa incluem medições em tensão/compressão e torção, além da determinação de tensões de cisalhamento, conforme elas ocorrem em vigas de cisalhamento.

A HBM oferece os seguintes strain gages de ponte completa com 4 grids de medição:

  • VY1 T de ponte completa 0°/90° com diferentes respostas à temperatura, adaptado para aço ou para especificações personalizadas (disponível com uma resistência nominal de 120 ohms);
  • VY4 de ponte completa para cisalhamento/torção, com diferentes respostas à temperatura, adaptado para aço, alumínio ou para especificações personalizadas (disponível com uma resistência nominal de 120 ohms e de 350 ohms).

Mais informações sobre a realização de medições usando VY1 e VY4 estão disponíveis em nosso catálogo "Uso do Circuito de Ponte de Wheatstone" (em inglês) e em nossa publicação especializada "Uma Introdução às Medições Usando Strain Gages" (em inglês).

O grid de medição consiste numa constantan; o material do portador do grid de medição é poliamida.

HBMshop Veja preços, disponibilidade e obtenha uma cotação.