Standalone solution with full-featured Windows® PC and large, high-resolution touch screen
Genesis HighSpeed Mainframes With an Integrated PC
HBM’s GEN3iA and GEN7iA are mainframes for your versatile portable and mobile data acquisition system. In addition, they provide all the features expected from a transient recorder and are ready to use immediately. The hardware combines a full-featured Windows® PC with a large, high-resolution touch screen and a robust acquisition unit. The systems can be equipped with either up to 3 (GEN3iA) or up to 7 (GEN7iA) data acquisition cards and provide a maximum of flexibility to best suit your application’s needs. The software Perceptions, which is included, completes the compound package.
Powerful

Complete

Perception software included with patented, extremely fast visualization of large amounts of data
Expandable

Multi-Mainframe capabilities with optical Master / Sync possibility and PTPv2 and IRIG synchronization
Depending on the selected operating mode - continuous or transient - measurement data is either transferred directly to the SSD, transferred to an external PC or it is initially buffered on the acquisition cards’ high-speed RAM to offer transient recording without any throughput limitations.
The easily removable hard disk (GEN7iA) for data archiving as needed and optionally for safekeeping of the operating system as well meets the highest security requirements to ensure more security for your data.
A Master/Sync function is available for synchronized recording using two or more Genesis HighSpeed mainframes.
Any Genesis HighSpeed system can be integrated smoothly into a system with other devices, as the GEN3iA and the GEN7iA support the Precision Time Protocol (PTP v2). This enables the clocks of multiple devices networked via Ethernet to be synchronized - regardless of the product family.
Comparison
| GEN3iA | GEN7iA |
|
|
|
Description | Portable, PC integrated system; for low to medium channel count | Portable, PC integrated system; for medium to high channel count |
Integrated PC | Intel i3, 4 GB RAM | Intel i5, 16 GB RAM |
Touchscreen | 17” TFT, 1280x1024 | 17” TFT, 1280x1024 |
Installed / included software | Perception Advanced 64bit | Perception Enterprise 64bit |
Slots for data acquisition cards | 3 | 7 |
Data transfer rate |
|
|
... to PC, 1 GBit Ethernet | 100 MB/s | 100 MB/s |
... to SSD | 200 MB/s | 350 MB/s |
Digital events | Up to 32 | Up to 96 |
USB ports | 8 | 8 |
1 GB Ethernet (RJ45) | 4 | 4 |
Master/Sync synchronization connector | included | included |
DC power output (QuantumX compliant) | 15 W | 30 W |
Synchronization | PTPv2, Master/Sync, IRIG, GPS | PTPv2, Master/Sync, IRIG, GPS |
Included Perception package | Advanced | Enterprise |